Struct Packet¶
Defined in File packet.h
Inheritance Relationships¶
Derived Types¶
public ouster::sdk::core::ImuPacketStruct ImuPacketpublic ouster::sdk::core::LidarPacketStruct LidarPacketpublic ouster::sdk::core::ZonePacketStruct ZonePacket
Struct Documentation¶
-
struct Packet¶
Encapsulate a packet buffer and attributes associated with it.
Subclassed by ouster::sdk::core::ImuPacket, ouster::sdk::core::LidarPacket, ouster::sdk::core::ZonePacket
Public Functions
-
inline PacketType type() const¶
Returns the type of the packet.
- Returns:
the packet type
-
PacketValidationFailure validate(const SensorInfo &info) const¶
Validates that the packet matches the expected format and metadata.
- Parameters:
info[in] expected sensor_metadata
- Returns:
a PacketValdationFailure with either NONE or a failure reason.
-
PacketValidationFailure validate(const SensorInfo &info, const PacketFormat &format) const¶
Validates that the packet matches the expected format and metadata.
- Parameters:
info[in] expected sensor_metadata
format[in] expected PacketFormat
- Returns:
a PacketValdationFailure with either NONE or a failure reason.
-
inline auto packet_type() const¶
Read the packet type from the packet header.
- Returns:
packet type
-
inline auto frame_id() const¶
Read the frame id from the packet header.
- Returns:
frame id
-
inline auto init_id() const¶
Read the init id from the packet header.
- Returns:
init id
-
inline auto prod_sn() const¶
Read the product serial number from the packet header.
- Returns:
product serial number
-
inline auto alert_flags() const¶
Read the alert flags from the packet header.
- Returns:
alert flags
-
inline auto countdown_thermal_shutdown() const¶
Read the thermal shutdown countdown from the packet header.
- Returns:
thermal shutdown countdown
-
inline auto countdown_shot_limiting() const¶
Read the shot limiting countdown from the packet header.
- Returns:
shot limiting countdown
-
inline auto thermal_shutdown() const¶
Read the thermal shutdown state from the packet header.
- Returns:
thermal shutdown state
-
inline auto shot_limiting() const¶
Read the shot limiting state from the packet header.
- Returns:
shot limiting state
-
inline auto crc() const¶
Return the CRC contained in the packet footer if present.
- Returns:
crc contained in the packet if present
-
inline auto calculate_crc() const¶
Calculate the CRC for the given packet data.
- Returns:
calculated crc of the packet
-
template<typename Type>
inline Type &as()¶ Attempt to cast the packet to the desired concrete PacketType.
- Throws:
runtime_error – if packet is not that of that type
- Template Parameters:
Type – Type of packet to cast to. Either LidarPacker or ImuPacket.
- Returns:
reference to the packet as the desired type
-
template<typename Type>
inline const Type &as() const¶ Attempt to cast the packet to the desired concrete PacketType. Const overload.
- Throws:
runtime_error – if packet is not that of that type
- Template Parameters:
Type – Type of packet to cast to. Either LidarPacker or ImuPacket.
- Returns:
reference to the packet as the desired type
Public Members
-
uint64_t host_timestamp¶
Timestamp in nanoseconds of packet capture.
-
std::shared_ptr<PacketFormat> format¶
PacketFormat associated with this packet.
-
inline PacketType type() const¶