Class Zrb¶
Defined in File zrb.h
Class Documentation¶
-
class Zrb¶
This class represents a zone as a pair of range images (with mm units) and associated metadata, which it encodes in the Zone Rendered Binary (ZRB) file format.
The ZRB file format is a compact representation of the near and far range images for a zone, along with metadata about the rendering process. The near and far range images are stored as 16-bit unsigned integers, with a scale factor (
m_per_zmbin) used to convert the encoded values to actual ranges in meters. The ZRB file also includes information about the sensor that rendered the zone, including its serial number and an optional hash of the STL used during rendering.The ZRB file format is designed to be efficient for storage and transmission, while still providing enough information to accurately reconstruct the zone’s geometry when needed. Note that the encoding of ranges into 16-bit values introduces a minor loss of range precision.
Public Functions
-
explicit Zrb(const std::string &path)¶
Constructs a Zrb object from a file path.
- Parameters:
path[in] The path to the ZRB file.
- Throws:
std::runtime_error – if the file cannot be read or is not a valid ZRB file.
-
explicit Zrb(std::istream &input_stream)¶
Constructs a Zrb object from an input stream.
- Parameters:
input_stream[in] The input stream containing the ZRB file data.
- Throws:
std::runtime_error – if the stream cannot be read or is not a valid ZRB file.
-
explicit Zrb(const std::vector<uint8_t> &blob)¶
Constructs a Zrb object from a binary blob.
- Parameters:
blob[in] The binary blob containing the ZRB file data.
- Throws:
std::runtime_error – if the blob is not a valid ZRB file.
-
Zrb(uint32_t n_rows, uint32_t n_cols, float m_per_zmbin, uint64_t serial_number, Sha256 stl_hash, mat4d beam_to_lidar, mat4d lidar_to_sensor, mat4d sensor_to_body)¶
Constructs a Zrb object with the specified parameters.
- Parameters:
n_rows[in] The number of rows for near and far images.
n_cols[in] The number of columns for near and far images. 16-bit unsigned values.
m_per_zmbin[in] The scale factor for converting encoded ranges to Zrb.
serial_number[in] The serial number of the sensor deploying the Zrb.
stl_hash[in] A hash of the STL used during rendering.
beam_to_lidar[in] The beam to lidar transform used during rendering.
lidar_to_sensor[in] The lidar to sensor transform used during rendering.
sensor_to_body[in] The sensor to body transform used during rendering.
-
std::vector<uint8_t> blob() const¶
Encodes the ZRB data into a binary blob and returns it.
Note
This operation is lossy due to the 16-bit encoding of ranges.
- Returns:
A vector of bytes representing the ZRB file data.
-
void save(std::ostream &out) const¶
Writes the ZRB data to an output stream.
Note
This operation is lossy due to the 16-bit encoding of ranges.
- Parameters:
out[in] The output stream to write the ZRB data to.
-
void save(const std::string &file_path) const¶
Writes the ZRB data to a file.
Note
This operation is lossy due to the 16-bit encoding of ranges.
- Parameters:
file_path[in] The path to the file where the ZRB data will be written.
Public Members
-
uint64_t serial_number = {0}¶
Serial number of the sensor that.
-
std::bitset<2048> valid_col_mask¶
Mask indicating which columns are valid.
-
explicit Zrb(const std::string &path)¶