Migration from 0.15.X to 0.16.0

The OusterSDK 0.16.0 release introduces several breaking changes and deprecations. This guide summarizes how to migrate your code from 0.15.X to 0.16.0.

How to Identify Deprecated Code

  1. Compiler Warnings: The SDK uses deprecation attributes, so your compiler will warn you when you use deprecated APIs.

  2. Search for Deprecated Code: You can search your codebase for the old to find code that needs to be updated.

  3. Check Deprecation Markers: In the SDK headers, look for:

    OUSTER_DEPRECATED_TYPE(old_name, NewName, OUSTER_DEPRECATED_LAST_SUPPORTED_0_16)
    OUSTER_DEPRECATED_CONSTEXP(old_name, NEW_NAME, OUSTER_DEPRECATED_LAST_SUPPORTED_0_16)
    OUSTER_DEPRECATED_MSG(NEW_SYMBOL, OUSTER_DEPRECATED_LAST_SUPPORTED_0_16)
    OUSTER_DEPRECATED_ENUM_CLASS_ENTRY(old_symbol, new_symbol, OUSTER_DEPRECATED_LAST_SUPPORTED_0_16)
    

Timeline for Removal

All APIs marked with OUSTER_DEPRECATED_LAST_SUPPORTED_0_16 will be removed in version 1.0.0. It is recommended to update your code as soon as possible to ensure a smooth transition to future SDK versions.

Naming Convention Changes

The Ouster SDK is standardizing naming and namespace conventions across the codebase.

All deprecated items that are marked with the OUSTER_DEPRECATED_LAST_SUPPORTED_0_16 macros will be removed in 1.0.0.

API Changes

CPP Changes

Most items were moved under their namespace associated with their project in order to match the conventions already used in our Python codebase.

  • Most items in ouster_client got moved into ouster::sdk::core

  • open_source and open_packet_source along with some associated classes got moved into ouster::sdk

  • Items in ouster_sensor got moved into ouster::sdk::sensor

  • Items in ouster_mapping got moved into ouster::sdk::mapping

  • Items in ouster_pcap got moved into ouster::sdk::pcap

  • Items in ouster_osf got moved into ouster::sdk::osf

  • Multiple enumerations were renamed.

In addition several types were renamed for naming consistency as follows:

ouster_client

Deprecated (0.16)

Use Instead

Namespaces

lidar_mode

LidarMode

ouster::sdk::core

timestamp_mode

TimestampMode

ouster::sdk::core

data_format

DataFormat

ouster::sdk::core

calibration_status

CalibrationStatus

ouster::sdk::core

product_info

ProductInfo

ouster::sdk::core

packet_format

PacketFormat

ouster::sdk::core

range_unit

RANGE_UNIT

ouster::sdk::core

version

Version

ouster::sdk::core

invalid_version

INVALID_VERSION

ouster::sdk::core

ouster_sensor

Deprecated (0.16)

Use Instead

Namespaces

client

Client

ouster::sdk::sensor

client_state

ClientState

ouster::sdk::sensor

min_version

MIN_VERSION

ouster::sdk::sensor

ouster_pcap

Deprecated (0.16)

Use Instead

Namespaces

packet_info

PacketInfo

ouster::sdk::pcap

stream_key

StreamKey

ouster::sdk::pcap

guessed_ports

GuessedPorts

ouster::sdk::pcap

stream_data

StreamData

ouster::sdk::pcap

playback_handle

PlaybackHandle

ouster::sdk::pcap

record_handle

RecordHandle

ouster::sdk::pcap

packet_writer

PacketWriter

ouster::sdk::pcap

ouster_osf

Deprecated (0.16) | Use Instead | Namespaces

OSF_VERSION

OsfVersionString | ouster::sdk::osf

ouster_viz

Deprecated (0.16)

Use Instead

Namespaces

identity4d

IDENTITY4D

ouster::sdk::viz

default_window_width

DEFAULT_WINDOW_WIDTH

ouster::sdk::viz

default_window_height

DEFAULT_WINDOW_HEIGHT

ouster::sdk::viz

Class Member Changes

Several c++ classes have deprecated members:

  • In LidarPacket, ImuPacket, and ZonePacket: my_type is deprecated. Use MY_TYPE instead.

  • In field type classes: tag is deprecated. Use TAG instead.

  • In OSF MessageHeader: setId() is deprecated. Use set_id() instead.

Enum deprecations

Deprecated (0.16)

Use Instead

Namespaces

MODE_UNSPEC

UNSPECIFIED

ouster::sdk::core::LidarMode

MODE_512x10

_512x10

ouster::sdk::core::LidarMode

MODE_512x20

_512x20

ouster::sdk::core::LidarMode

MODE_1024x10

_1024x10

ouster::sdk::core::LidarMode

MODE_1024x20

_1024x20

ouster::sdk::core::LidarMode

MODE_2048x10

_2048x10

ouster::sdk::core::LidarMode

MODE_4096x5

_4096x5

ouster::sdk::core::LidarMode

TIME_FROM_UNSPEC

UNSPECIFIED

ouster::sdk::core::TimestampMode

OPERATING_UNSPEC

UNSPECIFIED

ouster::sdk::core::OperatingMode

OPERATING_NORMAL

NORMAL

ouster::sdk::core::OperatingMode

OPERATING_STANDBY

STANDBY

ouster::sdk::core::OperatingMode

MULTIPURPOSE_OFF

OFF

ouster::sdk::core::MultipurposeIOMode

MULTIPURPOSE_INPUT_NMEA_UART

INPUT_NMEA_UART

ouster::sdk::core::MultipurposeIOMode

MULTIPURPOSE_OUTPUT_FROM_INTERNAL_OSC

OUTPUT_FROM_INTERNAL_OSC

ouster::sdk::core::MultipurposeIOMode

MULTIPURPOSE_OUTPUT_FROM_SYNC_PULSE_IN

OUTPUT_FROM_SYNC_PULSE_IN

ouster::sdk::core::MultipurposeIOMode

MULTIPURPOSE_OUTPUT_FROM_PTP_1588

OUTPUT_FROM_PTP_1588

ouster::sdk::core::MultipurposeIOMode

MULTIPURPOSE_OUTPUT_FROM_ENCODER_ANGLE

OUTPUT_FROM_ENCODER_ANGLE

ouster::sdk::core::MultipurposeIOMode

POLARITY_ACTIVE_LOW

ACTIVE_LOW

ouster::sdk::core::Polarity

POLARITY_ACTIVE_HIGH

ACTIVE_HIGH

ouster::sdk::core::Polarity

PROFILE_LIDAR_UNKNOWN

UNKNOWN

ouster::sdk::core::UDPProfileLidar

PROFILE_LIDAR_LEGACY

LEGACY

ouster::sdk::core::UDPProfileLidar

PROFILE_RNG19_RFL8_SIG16_NIR16_DUAL

RNG19_RFL8_SIG16_NIR16_DUAL

ouster::sdk::core::UDPProfileLidar

PROFILE_RNG19_RFL8_SIG16_NIR16

RNG19_RFL8_SIG16_NIR16

ouster::sdk::core::UDPProfileLidar

PROFILE_RNG15_RFL8_NIR8

RNG15_RFL8_NIR8

ouster::sdk::core::UDPProfileLidar

PROFILE_FIVE_WORD_PIXEL

FIVE_WORD_PIXEL

ouster::sdk::core::UDPProfileLidar

PROFILE_FUSA_RNG15_RFL8_NIR8_DUAL

FUSA_RNG15_RFL8_NIR8_DUAL

ouster::sdk::core::UDPProfileLidar

PROFILE_RNG15_RFL8_NIR8_DUAL

RNG15_RFL8_NIR8_DUAL

ouster::sdk::core::UDPProfileLidar

PROFILE_RNG15_RFL8_NIR8_ZONE16

RNG15_RFL8_NIR8_ZONE16

ouster::sdk::core::UDPProfileLidar

PROFILE_RNG19_RFL8_SIG16_NIR16_ZONE16

RNG19_RFL8_SIG16_NIR16_ZONE16

ouster::sdk::core::UDPProfileLidar

PROFILE_LIDAR_OFF

OFF

ouster::sdk::core::UDPProfileLidar

PROFILE_IMU_LEGACY

LEGACY

ouster::sdk::core::UDPProfileIMU

PROFILE_ACCEL32_GYRO32_NMEA

ACCEL32_GYRO32_NMEA

ouster::sdk::core::UDPProfileIMU

PROFILE_IMU_OFF

OFF

ouster::sdk::core::UDPProfileIMU

FSR_NORMAL

NORMAL

ouster::sdk::core::FullScaleRange

FSR_EXTENDED

EXTENDED

ouster::sdk::core::FullScaleRange

ORDER_STRONGEST_TO_WEAKEST

STRONGEST_TO_WEAKEST

ouster::sdk::core::ReturnOrder

ORDER_FARTHEST_TO_NEAREST

FARTHEST_TO_NEAREST

ouster::sdk::core::ReturnOrder

ORDER_NEAREST_TO_FARTHEST

NEAREST_TO_FARTHEST

ouster::sdk::core::ReturnOrder

ORDER_DEPRECATED_STRONGEST_RETURN_FIRST

DEPRECATED_STRONGEST_RETURN_FIRST

ouster::sdk::core::ReturnOrder

ORDER_DEPRECATED_LAST_RETURN_FIRST

DEPRECATED_LAST_RETURN_FIRST

ouster::sdk::core::ReturnOrder

THERMAL_SHUTDOWN_NORMAL

NORMAL

ouster::sdk::core::ThermalShutdownStatus

THERMAL_SHUTDOWN_IMMINENT

IMMINENT

ouster::sdk::core::ThermalShutdownStatus

SHOT_LIMITING_NORMAL

NORMAL

ouster::sdk::core::ShotLimitingStatus

SHOT_LIMITING_IMMINENT

IMMINENT

ouster::sdk::core::ShotLimitingStatus

SHOT_LIMITING_REDUCTION_0_10

REDUCTION_0_10

ouster::sdk::core::ShotLimitingStatus

SHOT_LIMITING_REDUCTION_10_20

REDUCTION_10_20

ouster::sdk::core::ShotLimitingStatus

SHOT_LIMITING_REDUCTION_20_30

REDUCTION_20_30

ouster::sdk::core::ShotLimitingStatus

SHOT_LIMITING_REDUCTION_30_40

REDUCTION_30_40

ouster::sdk::core::ShotLimitingStatus

SHOT_LIMITING_REDUCTION_40_50

REDUCTION_40_50

ouster::sdk::core::ShotLimitingStatus

SHOT_LIMITING_REDUCTION_50_60

REDUCTION_50_60

ouster::sdk::core::ShotLimitingStatus

SHOT_LIMITING_REDUCTION_60_70

REDUCTION_60_70

ouster::sdk::core::ShotLimitingStatus

SHOT_LIMITING_REDUCTION_70_75

REDUCTION_70_75

ouster::sdk::core::ShotLimitingStatus

LAYOUT_STANDARD

STANDARD

ouster::sdk::osf::ChunksLayout

LAYOUT_STREAMING

STREAMING

ouster::sdk::osf::ChunksLayout

Python Changes

ouster.sdk.core

Deprecated (0.16)

Use Instead

Package

version

Version

ouster.sdk.core

lidar_mode

LidarMode

ouster.sdk.core

timestamp_mode

TimestampMode

ouster.sdk.core

sensor_config

SensorConfig

ouster.sdk.core

data_format

DataFormat

ouster.sdk.core

SensorCalibration

CalibrationStatus

ouster.sdk.core

product_info

ProductInfo

ouster.sdk.core

sensor_info

SensorInfo

ouster.sdk.core

packet_format

PacketFormat

ouster.sdk.core

invalid_version

INVALID_VERSION

ouster.sdk.core

min_version

MIN_VERSION

ouster.sdk.core

Example Python Migration

# Before (deprecated)
from ouster.sdk.core import lidar_mode, client
from ouster.sdk.pcap import packet_info, guessed_ports

# After
from ouster.sdk.core import LidarMode, Client
from ouster.sdk.pcap import PacketInfo, GuessedPorts

Example C++ Migration

// Before (deprecated)
#include "ouster/types.h"
ouster::sensor::lidar_mode mode = ouster::sensor::lidar_mode::MODE_1024x10;
ouster::sensor::sensor_config config;

// After
#include "ouster/types.h"
ouster::sdk::core::LidarMode mode = ouster::sdk::core::LidarMode::_1024x10;
ouster::sdk::core::SensorConfig config;

ScanSource iterators changed to return LidarScanSet

No API changes required on the Python side unless you were using type annotations.

API changes required on the cpp side:

/* old code */
auto source = ouster::open_source(source_file);

/* new code */
auto source = ouster::sdk::open_source(source_file);

/* no changes */
auto it = source.begin();

for (auto&& scans : source) {
    do_something(scans[0]);
}

/* old code */

// access through iterator
std::vector<std::shared_ptr<ouster::LidarScan>>& scans = *it++;

// for range
for (std::vector<std::shared_ptr<ouster::LidarScan>>& scans : source) {
    do_something(scans[0]);
}

/* new code */

// access through iterator
ouster::sdk::core::LidarScanSet scans = *it++;

// for range
for (ouster::sdk::core::LidarScanSet scans : source) {
    do_something(scans[0]);
}

ChanField and ChanFieldType moved to ouster/chanfield.h.

Developers using C++ will need to add the appropriate include:

#include <ouster/chanfield.h>

XYZLutT, XYZLut, and make_xyzlut moved to ouster/xyzlut.h.

Developers using C++ will need to add the appropriate include:

#include <ouster/xyzlut.h>

Deprecated get_field_types(UDPProfileLidar)

The get_field_types(UDPProfileLidar) overload is deprecated. Use the get_field_types(SensorInfo) overload instead.

# Before (deprecated)
from ouster.sdk import core
fields = core.get_field_types(core.UDPProfileLidar.PROFILE_LIDAR_LEGACY)

# After
from ouster.sdk import core
# sensor_info_path is a pathlib.Path to a sensor info JSON file
info = core.SensorInfo(sensor_info_path.read_text())
fields = core.get_field_types(info)

Deprecated la_x, la_y, la_z

Use accel() instead.

packet: core.ImuPacket = ...

# Before (deprecated)
lx = packet.la_x()
ly = packet.la_y()
lz = packet.la_z()

# After
lx, ly, lz = packet.accel()

Deprecated av_x, av_y, av_z

Use gyro() instead.

packet: core.ImuPacket = ...

# Before (deprecated)
ang_x = packet.av_x()
ang_y = packet.av_y()
ang_z = packet.av_z()

# After
ang_x, ang_y, ang_z = packet.gyro()

Deprecated Writer.save(List[LidarScan])

Use Writer.save(LidarScanSet) instead.

# Before (deprecated)
writer.save([lidar_scan1, lidar_scan2])

# After
from ouster.sdk import core
scan_set = core.LidarScanSet([lidar_scan1, lidar_scan2])
writer.save(scan_set)

Renamed data_format::packets_per_frame

data_format::packets_per_frame has been renamed to lidar_packets_per_frame() to match the Python API.

# Before (deprecated)
auto source = ouster::sdk::pcap::open_source("path/to/file.pcap");
const auto& info = source->sensor_info()[0];
std::cout << "packets/frame: " << info.format().packets_per_frame() << "\n";


# After
std::cout << "packets/frame: " << info.format().lidar_packets_per_frame() << "\n";

Deprecated point typedefs

The old PointsT, PointsD, PointsF aliases are deprecated in favor of PointCloudXYZ*:

// Before (deprecated)
ouster::sdk::core::PointsT cloud;
ouster::sdk::core::PointsD cloud;
ouster::sdk::core::PointsF cloud;

// After
ouster::sdk::core::PointCloudXYZ cloud;
ouster::sdk::core::PointCloudXYZd cloud;
ouster::sdk::core::PointCloudXYZf cloud;

Points containers are now row-major

ouster::PointsT, ouster::PointsD and ouster::PointsF now use a row-major layout. If you map these buffers into Eigen matrices, update your Eigen::Map to use row-major storage:

// Before (column-major map) - default is ColMajor
Eigen::Map<const Eigen::Matrix<double, Eigen::Dynamic, 3>> mat(points.data(),
                                                               points.size(), 3);

// After (row-major map)
Eigen::Map<const Eigen::Matrix<double, Eigen::Dynamic, 3, Eigen::RowMajor>> mat(points.data(),
                                                                                points.size(), 3);

Updated default format for saved OSF files to ZPNG

ZPNG file format cannot be opened by older SDK versions. If you must produce OSF readable by pre 0.16.0 SDK, override to PNG format with --png during save.

ouster-cli source $SOURCE_FILE_OR_SENSOR save --png $OUTPUT_OSF_FILE

Remove support for connecting to sensors with firmware versions older than 2.4.0.

  • Upgrade sensor firmware to 2.4.0 or newer before using SDK 0.16.0+.

  • If you cannot upgrade firmware yet, remain on SDK 0.15.x for that sensor.

PoseOptimizer API changes

Unified constraint API

  • Removed: add_absolute_pose_constraint(), add_pose_to_pose_constraint(), add_point_to_point_constraint().

  • Use the unified add_constraint() with constraint objects instead.

  • New PoseOptimizer constructor accepts a constraint JSON file.

  • Constraint classes: AbsolutePoseConstraint, PoseToPoseConstraint, PointToPointConstraint.

  • Config helpers: save_config(), remove_constraint(), get_constraints(), set_constraints().

// Before (multiple add_* helpers)
po.add_absolute_pose_constraint(ts, pose, rotation_weight, translation_weight);

// After (unified add_constraint)
ouster::sdk::mapping::AbsolutePoseConstraint c{ts, pose};
c.rotation_weight = 0.5;
c.translation_weights = Eigen::Array3d(1.0, 0.5, 0.2);
po.add_constraint(c);

Per-axis weights

  • Translation weights are now per-axis: pass Eigen::Array3d(x, y, z).

  • Update any code that used a single translation weight to supply a 3-element array.

// Before (single translation weight)
po.add_pose_to_pose_constraint(ts, rel_pose, rot_w, trans_w);

// After (per-axis translation weights via constraint object)
ouster::sdk::mapping::PoseToPoseConstraint c{ts1, ts2, rel_pose};
c.rotation_weight = rot_w;
c.translation_weights = Eigen::Array3d(trans_x, trans_y, trans_z);
po.add_constraint(c);

Removed ouster.sdk.core.default_scan_fields

Use ouster.sdk.util.resolve_field_types instead.

# Before (deprecated)
fields = core.default_scan_fields(core.LidarMode._1024x10)

# After
from ouster.sdk import  open_source
from ouster.sdk.util import resolve_field_types
source = open_source("path/to/file.pcap", collate=False)
fields = resolve_field_types(source.sensor_info)

Removed standalone helpers

Remove deprecated methods: core.first_valid_column(), core.last_valid_column(), core.first_valid_column_ts(), core.last_valid_column_ts(), core.first_valid_packet_ts(), core.last_valid_packet_ts().

Use the equivalent methods on the LidarScan class: scan.get_first_valid_column(), scan.get_last_valid_column(), scan.get_first_valid_column_timestamp(), scan.get_last_valid_column_timestamp(), scan.get_first_valid_packet_timestamp(), and scan.get_last_valid_packet_timestamp().

# Before (deprecated)
first_col = core.first_valid_column(scan)
last_col = core.last_valid_column(scan)
first_col_ts = core.first_valid_column_ts(scan)
last_col_ts = core.last_valid_column_ts(scan)
first_pkt_ts = core.first_valid_packet_ts(scan)
last_pkt_ts = core.last_valid_packet_ts(scan)
# After
from ouster.sdk import open_source

src = open_source("path/to/file.pcap")
for scan_set in src:
    for scan in scan_set:
        if scan is None:
            continue
        first_col = scan.get_first_valid_column()
        last_col = scan.get_last_valid_column()
        first_col_ts = scan.get_first_valid_column_timestamp()
        last_col_ts = scan.get_last_valid_column_timestamp()
        first_pkt_ts = scan.get_first_valid_packet_timestamp()
        last_pkt_ts = scan.get_last_valid_packet_timestamp()
        # process scan...
    break  # remove this break to process all scans
src.close()

Removed firmware_version_from_metadata()

Use ouster::sdk::core::SensorInfo::get_version() instead.

Previously deprecated removals