Migration from 0.14.0 to 0.15.0

The OusterSDK 0.15.0 release introduces several breaking changes. This guide summarizes how to migrate your code from 0.14.0 to 0.15.0.

Rename of ouster.sdk.client to ouster.sdk.core

The module ouster.sdk.client has been renamed to ouster.sdk.core.

Update your imports accordingly. For example:

# Old code:
from ouster.sdk.client import SensorInfo

# New code:
from ouster.sdk.core import SensorInfo

Relocation of select sdk.client classes and functions to sdk.sensor

Additionally, several classes and methods have been moved to ouster.sdk.sensor.

  • get_config, set_config have been moved to ouster.sdk.sensor.

  • Sensor, SensorHttp, SensorPacketSource, SensorClient, ClientError, ClientOverflow, and ClientTimeout have been moved to ouster.sdk.sensor.

Update your usage accordingly. For example:

# Old code:
from ouster.sdk.client import Sensor

# New code:
from ouster.sdk.sensor import Sensor

Removal of MultiScanSource

MultiScanSource has been removed. Its functionality is now handled by ScanSource, which returns a List[Optional[LidarScan]], if sensor_idx < 0 and collated=True which is the default. This is the case for both single and multiple sensor when the parameters are as mentioned above.

If sensor_idx >= 0 or collated is set to False, the returned list is of length 1 and contains LidarScan for a single sensor

If you previously used below to get single sensor scans:

source = open_source(pcap_path, meta=[metadata_path])

You can now use:

source = open_source(pcap_path, meta=[metadata_path], sensor_idx=0, collate=False)

Removal of single_source(sensor_idx)

Prior to 0.15.0, single_source(sensor_idx) was used to limit the output to Iterable of scans for a single sensor with the specified sensor index.

As of 0.15.0, SensorScanSource always returns a list of lidar scans regardless of single and multiple sensors. The list will typically contain one LidarScan per sensor.

If your setup involves only a single sensor, can now use below to remove the call to single_source(sensor_idx) entirely:

for scans in source:
    scan = scans[0]

If you prefer to explicitly select a single sensor by index, use single(sensor_idx) instead:

# Old code:
for scan in source.single_source(sensor_idx):
    ...

# New code:
for scan in source.single(sensor_idx):
    ...

Refer to FrameSetSource for more information.

Removal of PacketMultiSource

PacketMultiSource has been removed. It’s functionality is now handled by PacketSource, which returns a Tuple[int, Packet]. This represents both single and multi sensor data streams.

Previously:

class PacketMultiSource(Protocol):
    """Represents a multi-sensor data stream."""

def __iter__(self) -> Iterator[Tuple[int, Packet]]:
    """A PacketSource supports ``Iterable[Tuple[int, Packet]]``."""

Definition now:

class PacketSource:
    def __iter__(self) -> Iterator[Tuple[int, Union[LidarPacket, ImuPacket]]]:
        ...

Removal of SensorScanSource.get_sensor_info()

The method SensorScanSource.get_sensor_info() has been removed.

Replacement: Access metadata using the SensorScanSource.sensor_info attribute instead.

Updates to Error Handling on unsupported parameters

As of version 0.15.0, open_source and the constructors for ScanSource and PacketSource will now throw an error if unsupported parameters are provided. This stricter validation ensures that only supported arguments are passed to these functions.

For example:

source = open_source(path=pcap_path, meta=[metadata_path])  # No error

source = open_source(path=pcap_path, meta=[metadata_path], cycle=True)  # Raises an exception since cycle is now unsupported

Removal of previously deprecated classes

The following classes were deprecated in 0.14.0 and are now removed in 0.15.0:

  • pcap.Pcap

  • sensor.Sensor

  • osf.Osf

Use PcapPacketSource instead of pcap.Pcap. If you were using:

# Old code:
packets = pcap.Pcap(file,
                    info)
# New code:
packets = pcap.PcapPacketSource(file,
                        sensor_info=[info])

Use SensorPacketSource instead of Sensor. If you were using:

# Old code:
src = sensor.Sensor("test-sensor",
                    7502,
                    7503,
                    metadata=info,
                    _flush_before_read=False)
# New code:
src = sensor.SensorPacketSource("test-sensor",
                    sensor_info=[info])

Removal of select attributes from ScanSource

  • is_seekable has been removed from ScanSource. You can achieve similar results using !is_live.

  • Additionally, fields and field_types were removed from ScanSource. This is now handled on LidarScan since the values can vary per scan.

# New code:
for scan, in src:
 print(scan.fields, scan.field_types)

Removal of select options from open_source

  • The option complete has been removed from open_source. Please use LidarScan.complete() to check scan for completeness.

for s, in scans:
    if not s.complete(col_window):
        logger.warning(f"Received incomplete frame")
  • The option cycle options from open_source. Please use the on_eof='loop in SimpleViz constructor instead or cycle manually instead.

# New code:
SimpleViz(scans.sensor_info,
        pause_at=0, on_eof='loop', rate=1.0).run(scans)

Removal of type annotations in ouster.sdk.core

ouster.sdk.core.FieldDType used in type annotations has been replaced with type. In addition, ouster.sdk.core.FieldTypes has been removed and replaced with List[ouster.sdk.core.FieldTypes].

This is to align SDK with Python’s native type system.

Changes to Window and Image Coordinates

The following methods now work in viewport coordinates instead of window coordinates:

  • WindowCtx::normalized_coordinates now operates in viewport coordinates.

  • WindowCtx::window_coordinates has been renamed to WindowCtx::viewport_coordinates.

  • Image::image_pixel_to_window_coordinates has been renamed to Image::image_pixel_to_viewport_coordinates.

Update your code to reflect these naming and functionality changes. For example:

# Old code:
coords = window_ctx.window_coordinates(pixel)

# New code:
coords = window_ctx.viewport_coordinates(pixel)

Updates to metadata retrieval

From 0.15.0, ScanSource.metadata and PacketSource.metadata have been deprecated and will be removed in the future.

Please use ScanSource.sensor_info and PacketSource.sensor_info for the same information.

Important: The return type has changed to ensure consistency between single and multi-sensor sources:

In 0.14.0, there were two different classes with different return types:

# 0.14.0 - Single sensor (ScanSource)
metadata = single_source.metadata     # Returns: SensorInfo (single object)
serial_number = metadata.sn

# 0.14.0 - Multi sensor (MultiScanSource)
metadata = multi_source.metadata      # Returns: List[SensorInfo] (list)
serial_number = metadata[0].sn

In 0.15.0, the unified ScanSource always returns a list for consistency:

# 0.15.0 - All sources (unified ScanSource)
sensor_info = source.sensor_info       # Always returns: List[SensorInfo]
serial_number = sensor_info[0].sn      # Index required even for single sensors

Migration guide:

  • If your 0.14.0 code used ScanSource (single sensor): Change source.metadata.property to source.sensor_info[0].property

  • If your 0.14.0 code used MultiScanSource (multi sensor): Change source.metadata to source.sensor_info (no other changes needed)

Deprecated sensors_count

In version 0.15.0, the attribute ScanSource.sensors_count has been deprecated and will be removed in a future release.

Use the length of ScanSource.sensor_info instead. For example:

# Old code:
num_sensors = scan_source.sensors_count

# New code:
num_sensors = len(scan_source.sensor_info)

Deprecated multi.collate_scans

The function ouster.sdk.core.multi.collate_scans has been deprecated.

Replacement: Use ouster.sdk.core.collate instead.

Deprecated resolve_extrinsics

The function resolve_extrinsics will be removed in a future release. You should now explicitly pass the extrinsics file when constructing a scan source. To do this, use an extrinsics file similar to below, with 12225000xxxx replaced with your sensor serial number:

{
    "transforms": [
    {
        "destination_frame": "world",
        "p_x": -110.27235412597656,
        "p_y": 0.29306289553642273,
        "p_z": 6.037787437438965,
        "q_w": 0.5709517002105713,
        "q_x": -0.18786071240901947,
        "q_y": 0.16413573920726776,
        "q_z": 0.7821647524833679,
        "source_frame": "12225000xxxx"
    }
    ]
}

Then, use open_source with the extrinsics file:

source = open_source(source_url, extrinsics_file="extrinsics_params.json")

Or, you can use a 4x4 matrix

ext1 = np.eye(4) # some 4x4 matrix
source = open_source(source_url, extrinsics=[ext1, ext2, ...])

Deprecated build_sensor_config

The function ouster.sdk.sensor.util.build_sensor_config has been deprecated and will be removed in the future.

Replacement: Manually create configurations or use SensorScanSource or SensorPacketSource for equivalent functionality.

# New code:
from ouster.sdk.sensor import SensorScanSource

source = SensorScanSource(
    sensor_uri,
    lidar_port=7502, # default None, uses port on lidar configuration
    imu_port=7503,   # default None, uses port on lidar configuration
    do_not_reinitialize=False,
    no_auto_udp_dest=False
)

Deprecated ScanBatcher Constructor

The constructor ScanBatcher::ScanBatcher(size_t w, const sensor::packet_format& pf) has been deprecated.

Replacement: Use ScanBatcher::ScanBatcher(const sensor_info&) instead for better compatibility.

Deprecated parse_config

The function ouster::sensor::parse_config has been deprecated.

Replacement: Use ouster::sensor::parse_and_validate_config instead, which provides additional validation for sensor configurations.

Deprecated auto_start_flag

The attribute ouster::sensor::sensor_config::auto_start_flag has been deprecated.

Replacement: Use ouster::sensor::sensor_config::operating_mode instead, which offers better compatibility.

Deprecated PointViz frame buffer handlers

The function push_frame_buffer_handler and pop_frame_buffer_handler in PointViz will be removed in a future release.

Replacement: For screenshots or screen recording, use one of the following methods:

  • get_screenshot(): Captures a screenshot.

  • save_screenshot(): Saves a screenshot to a file.

  • toggle_screen_recording(): Toggles screen recording functionality.

OsfFile::version() now returns ouster::util::version instead of int

OsfFile::version() now returns a “Semver”-style version in the form of a ouster::util::version instead of an int.

// old code
auto file = OsfFile("my_data.osf");
int version = file.version();  // an integer
std::cout << "My file version: " << version << std::endl;   // prints 21

// new code
auto file = OsfFile("my_data.osf");
auto version = file.version();  // a struct
std::cout << "My file version: " << version.simple_version_string() << std::endl;  // prints 2.1.0

Refer to the Ouster SDK documentation for in-depth guidance on each feature and its usage.