Struct LidarPacket¶
Defined in File packet.h
Inheritance Relationships¶
Base Type¶
public ouster::sdk::core::PacketStruct Packet
Struct Documentation¶
-
struct LidarPacket : public ouster::sdk::core::Packet¶
Encapsulate a lidar packet buffer and attributes associated with it.
Public Functions
-
LidarPacket()¶
Construct a new empty Lidar Packet.
- Deprecated:
Use LidarPacket(std::shared_ptr<PacketFormat>) instead. The last supported version for this will be 1.0.0 .
-
LidarPacket(int size)¶
Construct a new Lidar packet with a pre-allocated size.
- Deprecated:
Use LidarPacket(std::shared_ptr<PacketFormat>) instead. The last supported version for this will be 1.0.0 .
- Parameters:
size[in] size in bytes to allocate
Construct a new Lidar packet with a known format.
- Parameters:
format[in] the packet format to use for parsing this packet.
-
PacketValidationFailure validate(const SensorInfo &info, const PacketFormat &format) const¶
Validates that the packet matches the expected format and metadata.
- Parameters:
info[in] expected sensor_metadata
format[in] expected PacketFormat
- Returns:
a PacketValdationFailure with either NONE or a failure reason.
-
PacketValidationFailure validate(const SensorInfo &info) const¶
Validates that the packet matches the expected format and metadata.
- Parameters:
info[in] expected sensor_metadata
- Returns:
a PacketValdationFailure with either NONE or a failure reason.
-
inline auto nth_col(int n) const¶
Get pointer to the nth column in the packet.
- Parameters:
n[in] which column
- Returns:
pointer to the nth column in this packet
-
inline auto nth_px(int n, const uint8_t *col_buf) const¶
Get pointer to the nth pixel of a column buffer.
- Parameters:
n[in] which pixel
col_buf[in] pointer to column data
- Returns:
pointer to the nth pixel of a column buffer
-
inline auto col_timestamp(const uint8_t *col_buf) const¶
Read column timestamp from a column buffer.
- Parameters:
col_buf[in] pointer to column data
- Returns:
column timestamp
-
inline auto col_measurement_id(const uint8_t *col_buf) const¶
Read column measurement id from a column buffer.
- Parameters:
col_buf[in] pointer to column data
- Returns:
column measurement id
-
inline auto col_status(const uint8_t *col_buf) const¶
Read column status from a column buffer.
- Parameters:
col_buf[in] pointer to column data
- Returns:
column status
-
template<typename T>
inline void col_field(const uint8_t *col_buf, const std::string &f, T *dst, int dst_stride = 1) const¶ Copy the specified channel field out of a packet measurement block.
- Template Parameters:
T – T should be a numeric type large enough to store values of the specified field. Otherwise, data will be truncated.
- Parameters:
col_buf[in] a measurement block pointer returned by
nth_col().f[in] the channel field to copy.
dst[out] destination array of size pixels_per_column * dst_stride.
dst_stride[in] stride for writing to the destination array.
Get a pointer to the packet footer.
- Returns:
pointer to packet footer of lidar buffer, can be nullptr if packet format doesn’t have packet footer.
-
inline auto block_parsable() const¶
Returns maximum available size of parsing block usable with block_field.
- Returns:
if packet format does not allow for block parsing, returns 0
-
template<typename T, int BlockDim>
inline void block_field(Eigen::Ref<img_t<T>> field, const std::string &f) const¶ Copy the specified channel field out of a packet measurement block.
Faster traversal than col_field, but has to copy the entire packet all at once.
- Parameters:
field[out] destination eigen array
f[in] the channel field to copy
- Template Parameters:
T – T should be a numeric type large enough to store values of the specified field. Otherwise, data will be truncated.
Public Static Attributes
-
static const PacketType MY_TYPE = PacketType::Lidar¶
PacketType enum for this packet type.
-
LidarPacket()¶