Struct FieldDecodeInfo¶
Defined in File field_decode_info.h
Struct Documentation¶
-
struct FieldDecodeInfo¶
Helper struct to load/store bit sequences from packets.
NOTE: getters and setters require up to 64 bits of valid memory past the bit we are attempting to set/retrieve, so caution is advised.
Public Functions
-
template<typename T>
inline T get(const uint8_t *buffer) const¶ Retrieves the value from the buffer.
NOTE: the check that T is of at least the size of ChanFieldType used is deferred because this function is used in the hot loop
- Parameters:
buffer[in] buffer to retrieve the value from.
- Returns:
value
-
template<typename T>
inline void set(uint8_t *buffer, T value) const¶ Stores the value into the buffer.
NOTE: the check that T is of at least the size of ChanFieldType used is deferred because this function is used in the hot loop
- Parameters:
buffer[in] buffer to retrieve the value from.
value[in] value to store
Public Members
-
ChanFieldType ty_tag¶
Type tag for the field, used to determine how to interpret the bits.
-
size_t offset¶
Offset in bytes from the start of the buffer.
-
uint64_t mask¶
Bitmask for the field.
-
int shift¶
Bit shift for the field.
-
int num_elements = 1¶
Number of elements with this type tag decoded.
-
template<typename T>