Template Class ArrayView¶
Defined in File array_view.h
Class Documentation¶
-
template<typename T, size_t Dim>
class ArrayView¶ Multi-dimensional view into contiguous memory.
ArrayViewprovides lightweight indexing and slicing functionality over memory without owning it. It supports both read-only and mutable access. Shape and strides are passed at construction to define the logical layout.- Template Parameters:
T – Element type (e.g.,
float,int,const Tfor read-only)Dim – Number of dimensions (e.g., 1D, 2D, etc.)
Public Functions
-
template<typename Indexable1, typename Indexable2>
inline ArrayView(T *ptr, const Indexable1 &shape, const Indexable2 &strides)¶ Construct from any types with subscript operator, i.e.
vector/array
host only due to cuda/stl incompatibility
- Parameters:
ptr[in] pointer to data
shape[in] arbitrary container of shape dimensions
strides[in] arbitrary container of stride offsets
-
template<typename ContainerT>
inline ArrayView(T *ptr, const ContainerT &shape)¶ Construct from any container type, deducing strides.
host only due to cuda/stl incompatibility
- Parameters:
ptr[in] pointer to data
shape[in] arbitrary container of shape dimensions
-
inline OSDK_FN ArrayView(T *ptr, const int (&shape)[Dim], const int (&strides)[Dim])¶
Construct from C arrays.
device, host
- Parameters:
ptr[in] pointer to data
shape[in] C array of shape dimensions
strides[in] C array of stride offsets
-
template<typename IntT>
inline OSDK_FN ArrayView(T *ptr, std::initializer_list<IntT> shape)¶ Construct from initializer list, deducing strides.
device, host
- Parameters:
ptr[in] pointer to data
shape[in] initializer_list of shape dimensions
-
inline OSDK_FN ArrayView(T *ptr, const int (&shape)[Dim])¶
Construct from C array, deducing strides.
device, host
- Parameters:
ptr[in] pointer to data
shape[in] C array of shape dimensions
-
template<typename OtherT, typename = std::enable_if_t<std::is_same<T, const OtherT>::VALUE, void>>
inline OSDK_FN ArrayView(const ArrayView<OtherT, Dim> &other)¶ Below allows conversion from ArrayView to ConstArrayView but not the other way around.
/code ArrayView4<int> a; ConstArrayView4<int> b = a; // compiles ArrayView4<int> c = b; // does not compile /endcode
- Parameters:
other[in] ArrayView
- template<typename... Args> inline OSDK_FN const T & operator() (Args &&... idx) const
Retrieve reference to value with subscript operator.
- Parameters:
idx[in] indices
- Returns:
reference to value
- template<typename... Args> inline OSDK_FN T & operator() (Args &&... idx)
Retrieve reference to value with subscript operator.
- Parameters:
idx[in] indices
- Returns:
reference to value
- template<typename... Args> inline OSDK_FN ArrayView< T, subview_dim< Args... >()> subview (Args... idx) const
Get a subview.
Operates similarly to numpy ndarray bracket operator, returning a sliced, potentially sparse subview
The following two snippets are functionally equivalent
std::vector<int> data(100*100*100); ArrayView3<int> view{data.data(), {100,100,100}; // get a slice of all elements in the first dimension with second // and third pinned to 10 and 20 respectively ArrayView1<int> subview = view.subview(keep(), 10, 20);
import numpy as np arr = np.ndarray(shape=(100,100,100), dtype=np.int32) subview = arr[:,10,20]
- Parameters:
idx[in] pack of int indices or idx_range (keep())
- Returns:
subview with different dimensions
-
template<typename ...Args>
inline ArrayView<T, sizeof...(Args)> reshape(Args... dims) const¶ Reshape array view to a different set of dimensions.
- inline OSDK_FN bool sparse () const
Check if the ArrayView is not contiguous.
- Returns:
true if sparse
-
inline const T *begin() const¶
Iterator functions below return basic pointers to data, which only works if the current array is not sparse.
Because we have no way of throwing if the array is sparse, these are explicitly host side at the moment, until we get to implementing sparse iterators
- Throws:
std::logic_error – if the view is sparse, since iterators are not supported for non-contiguous memory layouts.
- Returns:
pointer to the first element in the view.
-
inline const T *end() const¶
Returns a pointer to one past the last element in the view.
Provides a raw pointer that acts as the end iterator for the array view, which can be used in standard iterator-based loops. Only supported for non-sparse arrays.
- Throws:
std::logic_error – if the view is sparse, as iterators are not supported for sparse memory layouts.
- Returns:
pointer to one past the last element.
-
inline T *begin()¶
Iterator functions below return basic pointers to data, which only works if the current array is not sparse.
Because we have no way of throwing if the array is sparse, these are explicitly host side at the moment, until we get to implementing sparse iterators
- Throws:
std::logic_error – if the view is sparse, since iterators are not supported for non-contiguous memory layouts.
- Returns:
pointer to the first element in the view.
-
inline T *end()¶
Returns a pointer to one past the last element in the view.
Provides a raw pointer that acts as the end iterator for the array view, which can be used in standard iterator-based loops. Only supported for non-sparse arrays.
- Throws:
std::logic_error – if the view is sparse, as iterators are not supported for sparse memory layouts.
- Returns:
pointer to one past the last element.
-
inline size_t size() const¶
Get total size of the elements in the array view.
- Returns:
size of the array view
Public Members
Public Static Functions
- template<typename... Args> static inline OSDK_FN constexpr int subview_dim ()
Templated utility to calculate subview dimensions at compile time.
- Template Parameters:
Args – parameter pack of indices or idx_range
- Returns:
subview dimension