Getting Started
SDK Features
SDK Reference
Examples
Development
Documentation
Sensor Docs
API Reference
Community Forum
Migration Guides
Migrating from 0.16.2 to 1.0.0
Migrating from 0.15.0 to 0.16.0
Migrating from 0.14.0 to 0.15.0
Migration from 0.13.1 to 0.14.0
Migration from 0.10.0 to 0.11.0
Migrating from 0.7.1 to 0.8.1
Migrating from 0.5.1 to 0.7.1
Documentation
Sensor Docs
API Reference
Community Forum
Migrating from 0.16.2 to 1.0.0
Migrating from 0.15.0 to 0.16.0
Migrating from 0.14.0 to 0.15.0
Migration from 0.13.1 to 0.14.0
Migration from 0.10.0 to 0.11.0
Migrating from 0.7.1 to 0.8.1
Migrating from 0.5.1 to 0.7.1
Python
C++
Getting Started
SDK Features
SDK Reference
Examples
Development
Quick search
ouster::sdk
algorithm
Toggle section
Classes
Functions
Variables
core
Toggle section
Namespaces
Classes
Enums
Functions
Typedefs
Unions
Variables
core::frame_ops
Toggle section
Functions
mapping
Toggle section
Classes
Enums
Functions
Typedefs
osf
Toggle section
Classes
AsyncWriter::LidarFrameMessage
ChunkInfo
ChunkInfoNode
ChunksIter
ChunkState
MessagesChunkIter
MessagesStreamingIter
MessagesStreamingIter::GreaterChunkType
Template Struct MessageStream
Template Struct MetadataTraits
Template Struct MetadataTraits< CollationStreamMeta >
Template Struct MetadataTraits< Extrinsics >
Template Struct MetadataTraits< FrameSetSourceMetadataStreamMeta >
Template Struct MetadataTraits< LidarFrameStreamMeta >
Template Struct MetadataTraits< LidarSensor >
Template Struct MetadataTraits< MetadataEntryRef >
Template Struct MetadataTraits< StreamingInfo >
Template Struct RegisterMetadata
StreamStats
AsyncWriter
CallbackOsfFile
ChunkBuilder
ChunkRef
ChunksPile
ChunksRange
ChunksWriter
CollationStream
CollationStreamMeta
EmptyMeta
Encoder
Extrinsics
FrameSetSourceMetadataStream
FrameSetSourceMetadataStreamMeta
LidarFrameEncoder
LidarFrameStream
LidarFrameStreamMeta
LidarSensor
MemoryMappedOsfFile
MessageRef
MessagesStreamingRange
MetadataEntry
Template Class MetadataEntryHelper
MetadataEntryRef
MetadataStore
OsfBuffer
OsfDropFrameError
OsfFile
OsfFrameSetSource
OsfFrameSetSourceOptions
OsfOffset
PngLidarFrameEncoder
Reader
ReaderBase
StreamingInfo
StreamingLayoutCW
StreamOsfFile
Writer
ZPngLidarFrameEncoder
Functions
backup_osf_file_metablob
check_prefixed_size_block_crc
chunks_layout_of_string
Group OsfCRCFunctions
Group OsfCRCFunctions
dump_metadata
get_block_size
get_prefixed_size(const OsfBuffer&)
get_prefixed_size(const OsfBuffer&, OsfOffset)
Template Function osf::metadata_pointer_as
Template Function osf::metadata_type
operator<<
osf_file_modify_metadata
parse_and_print
read_text_file
register_metadata_internal_error_function
restore_osf_file_metablob
slice_and_cast
to_string(ChunksLayout)
to_string(const uint8_t *, const size_t, const size_t)
to_string(const ChunkState&)
to_string(const ChunkInfoNode&)
to_string(const StreamStats&)
to_string(const ChunkInfo&)
Enums
ChunksLayout
ChunkValidity
FileState
OsfVersion
Typedefs
ChunkBuffer
FrameChannelData
FrameData
FrameUniqueId
LidarScanEncoder
LidarScanStream
LidarScanStreamMeta
OsfDropScanError
OsfScanSource
OsfScanSourceOptions
PngLidarScanEncoder
ResolveFrameFn
ResolveScanFn
ScanChannelData
ScanData
ScanId
ScanSourceMetadataStream
ScanSourceMetadataStreamMeta
ts_t
ZPngLidarScanEncoder
Variables
CRC_BYTES_SIZE
DEFAULT_PNG_OSF_ZLIB_COMPRESSION_LEVEL
DEFAULT_ZPNG_OSF_COMPRESSION_LEVEL
FLATBUFFERS_PREFIX_LENGTH
INVALID_FRAME_UID
INVALID_SCAN_ID
pcap
Toggle section
Classes
Enums
Functions
Typedefs
Variables
perception
Toggle section
Classes
sensor
Toggle section
Classes
Enums
Functions
Typedefs
Variables
viz
Toggle section
Classes
Enums
Functions
Typedefs
Variables
std
Toggle section
Detailed Description
Classes
Functions
Eigen
Toggle section
Typedefs
core::image
Toggle section
Classes
Deprecated APIs
Version: latest (1.0.1)
Versions
latest
0.16.0
0.15.0
0.14.0
0.13.1
0.13.0
0.12.0
0.11.1
0.11.0
0.10.0
0.9.0
0.8.1
0.7.1
0.5.1
0.4.0
Docs
»
Variable ouster::sdk::osf::CRC_BYTES_SIZE
Variable ouster::sdk::osf::CRC_BYTES_SIZE
¶
Defined in
File crc32.h
Variable Documentation
¶
const
uint32_t
ouster
::
sdk
::
osf
::
CRC_BYTES_SIZE
=
4
¶
Size of the CRC field in a buffer.