Class Extrinsics¶
Defined in File meta_extrinsics.h
Inheritance Relationships¶
Base Type¶
public ouster::sdk::osf::MetadataEntryHelper< Extrinsics >Template Class MetadataEntryHelper
Class Documentation¶
-
class Extrinsics : public ouster::sdk::osf::MetadataEntryHelper<Extrinsics>¶
Metadata entry to store sensor Extrinsics.
OSF type: ouster/v1/os_sensor/Extrinsics
Flat Buffer Reference: fb/os_sensor/extrinsics.fbs
Public Functions
-
explicit Extrinsics(ouster::sdk::core::mat4d extrinsics, uint32_t ref_meta_id = 0, std::string name = "")¶
- Parameters:
extrinsics[in] ///< The extrinsic matrix to store ///< mat4d - 4x4 homogeneous transform
ref_meta_id[in] The flat buffer metadata(not sensor_info) reference id
name[in] ///< Named id if needed, to support multiple extrinsics ///< perobject (i.e. LidarSensor, or Gps) with name ///< maybe usedto associate extrinsics to some external ///< system of records or just name the source ///< originator of the extrinsics information.
-
const ouster::sdk::core::mat4d &extrinsics() const¶
Get the extrinsics matrix.
- Returns:
The eigen extrinsics matrix.
-
const std::string &name() const¶
Get the extrinsics name.
- Returns:
The extrinsics name.
-
uint32_t ref_meta_id() const¶
Get the reference metadata id.
- Returns:
The reference metadata id.
-
virtual std::vector<uint8_t> buffer() const final¶
Byte represantation of the internal derived metadata type, used as serialization function when saving to OSF file.
- Returns:
The byte vector representation of the metadata.
-
static std::unique_ptr<MetadataEntry> from_buffer(const OsfBuffer &buf)¶
Create an Extrinsics object from a byte array.
- Parameters:
buf[in] The byte vector to construct an Extrinsics object from.
- Returns:
The new Extrinsics cast as a MetadataEntry
-
virtual std::string repr() const override¶
Get the string representation for the Extrinsics object.
- Returns:
The string representation for the Extrinsics object.
-
explicit Extrinsics(ouster::sdk::core::mat4d extrinsics, uint32_t ref_meta_id = 0, std::string name = "")¶