Class MetadataStore¶
Defined in File metadata.h
Class Documentation¶
-
class MetadataStore¶
Collection of metadata entries, used as metadata provider in Reader and Writer.
Provide functions to retrieve concrete metadata types by id or by type.
Also can serialize itself to Flatbuffers collection of metadata.
Public Types
-
using key_type = MetadataEntriesMap::key_type¶
Type alias for the metadata key used in the store.
Maps a metadata ID to its corresponding metadata entry.
Public Functions
-
uint32_t add(MetadataEntry &&entry)¶
Add a specified MetadataEntry to the store.
- Parameters:
entry[in] The entry to add to the store.
- Returns:
The metadata id of the entry added.
-
uint32_t add(MetadataEntry &entry)¶
Add a specified MetadataEntry to the store.
- Parameters:
entry[in] The entry to add to the store.
- Returns:
The metadata id of the entry added.
Get the first specified MetadataEntry associated to the template parameter.
- Template Parameters:
MetadataEntryClass – The metadata cpp type to try and retrieve.
- Returns:
The MetadataEntry of type MetadataEntryClass if it exists.
-
template<class MetadataEntryClass>
inline size_t count() const¶ Count the number of specified MetadataEntry associated to the template parameter.
- Template Parameters:
MetadataEntryClass – The metadata cpp type to try and count.
- Returns:
The count type MetadataEntryClass.
Get the specified MetadataEntry associated to the template parameter and metadata_id.
- Template Parameters:
MetadataEntryClass – The metadata cpp type to try and retrieve.
- Parameters:
metadata_id[in] The id to try and return the associated entry.
- Returns:
The MetadataEntryClass.
-
inline std::shared_ptr<MetadataEntry> get(const uint32_t metadata_id) const¶
Get the specified MetadataEntry associated to the metadata_id.
- Parameters:
metadata_id[in] The id to try and return the associated entry.
- Returns:
The MetadataEntry.
Return a map containing all of the MetadataEntries that match the specified template class.
- Template Parameters:
MetadataEntryClass – The metadata cpp type to try and retrieve.
- Returns:
The MetadataEntry map.
-
size_t size() const¶
Return the number of MetadataEntries.
- Returns:
The number of MetadataEntry objects.
-
const MetadataEntriesMap &entries() const¶
Return the entire map of MetadataEntry.
- Returns:
The entire map of MetadataEnty objects.
-
using key_type = MetadataEntriesMap::key_type¶