Class ChunkRef¶
Defined in File reader.h
Class Documentation¶
-
class ChunkRef¶
Thin interface class that holds the pointer to the chunk and hides the messages reading routines.
It expects that Chunk was “verified” before creating a ChunkRef.
Public Functions
-
ChunkRef(const uint64_t offset, Reader *reader)¶
- Parameters:
offset[in] The offset into the chunk array for the specified chunk.
reader[in] The reader object to use for reading.
-
ChunkRef(const uint64_t offset, const OsfBuffer &buf, Reader *reader)¶
Constructs a ChunkRef using a chunk offset, buffer, and Reader pointer.
- Parameters:
offset[in] Offset into the OSF chunk array.
buf[in] OSF buffer corresponding to the chunk data.
reader[in] Reader instance used to interpret the chunk.
-
ChunkRef(ChunkRef &&other) = default¶
Move constructor for ChunkRef.
- Parameters:
other[in] The ChunkRef instance to move from.
-
ChunkRef(const ChunkRef &other) = default¶
Copy constructor for ChunkRef.
- Parameters:
other[in] The ChunkRef instance to copy from.
-
const ChunkState *state() const¶
Get the ChunkState for the chunk associated with this ChunkRef.
- Returns:
The ChunkState associated with this ChunkRef.
-
const ChunkInfoNode *info() const¶
Get the ChunkInfoNode for the chunk associated with this ChunkRef.
- Returns:
The ChunkInfoNode associated with this ChunkRef.
-
MessagesChunkIter begin() const¶
Begin function for std iterator support.
- Returns:
A MessagesChunkIter object for iteration.
-
MessagesChunkIter end() const¶
End function for std iterator support.
- Returns:
A MessagesChunkIter object for signifying the end of iteration.
-
MessageRef operator[](size_t msg_idx) const¶
Get the message at a specific index.
- Parameters:
msg_idx[in] The message index to get.
- Returns:
The resulting message.
-
std::unique_ptr<const MessageRef> messages(size_t msg_idx) const¶
Get the message smart pointer at a specific index.
- Parameters:
msg_idx[in] The message index to get.
- Returns:
The resulting message smart pointer, returns nullptr if non existent.
-
std::string to_string() const¶
Debug string representation.
- Returns:
The string representation of a ChunkRef.
-
uint64_t offset() const¶
Return the chunk offset in the larger flatbuffer array.
- Returns:
The chunk offset in the larger flatbuffer array.
-
size_t size() const¶
Returns the summation of the sizes of the chunks messages.
- Returns:
The summation of the sizes of the chunks messages, 0 on chunk invalidity.
-
bool valid() const¶
Get the validity of the chunk.
- Returns:
The validity of the chunk.
-
ChunkState *state()¶
Get the ChunkState for the chunk associated with this ChunkRef.
- Returns:
The ChunkState associated with this ChunkRef.
-
ChunkInfoNode *info()¶
Get the ChunkInfoNode for the chunk associated with this ChunkRef.
- Returns:
The ChunkInfoNode associated with this ChunkRef.
-
ChunkRef(const uint64_t offset, Reader *reader)¶