Variable ouster::sdk::osf::DEFAULT_PNG_OSF_ZLIB_COMPRESSION_LEVEL¶
Defined in File png_lidarframe_encoder.h
Variable Documentation¶
-
static int ouster::sdk::osf::DEFAULT_PNG_OSF_ZLIB_COMPRESSION_LEVEL = 1¶
Effect of png_set_compression(comp level):
(no png out): 2s, n/a
comp level 1: 39s, 648M (60% speedup vs default, 10% size increase)
comp level 2: 38s, 643M
comp level 3: 45s, 639M
comp level 4: 48s, 590M (47% speedup vs default, <1% size increase)
comp level 5: 61s, 589M
libpng default: 98s, 586M
comp level 9: 328s, 580M