Class ChunksPile¶
Defined in File chunk.h
Class Documentation¶
-
class ChunksPile¶
Chunks state map.
Validity info and next offset.
Public Types
-
using StreamChunksMap = std::unordered_map<uint32_t, std::shared_ptr<std::vector<uint64_t>>>¶
stream_id to offset map.
Public Functions
-
ChunksPile() = default¶
Default blank constructor.
-
ChunksPile(const std::vector<ChunkState> &chunks, uint64_t end_of_chunks_offset)¶
Construct a ChunksPile from a vector of ChunkState and the offset of the end of the last chunk (in bytes relative to the header.)
- Parameters:
chunks[in] a vector of chunks
end_of_chunks_offset[in] the offset of the end of the last chunk in bytes relative to the header.
-
ChunkState *get(uint64_t offset)¶
Return the chunk associated with an offset.
- Parameters:
offset[in] The offset to return the chunk for.
- Returns:
The chunk if found, or nullptr.
-
void add_info(uint64_t offset, uint32_t stream_id, uint32_t message_count)¶
Add a new streaming info to the ChunkPile.
- Parameters:
offset[in] The offset for the chunk.
stream_id[in] The stream_id associated.
message_count[in] The number of messages.
-
ChunkInfoNode *get_info(uint64_t offset)¶
Return the streaming info associated with an offset.
- Parameters:
offset[in] The offset to return the streaming info for.
- Returns:
The streaming info if found, or nullptr.
-
ChunkInfoNode *get_info_by_message_idx(uint32_t stream_id, uint32_t message_idx)¶
Return the streaming info associated with a message_idx.
- Parameters:
stream_id[in] The stream to look for infos in.
message_idx[in] The specific message index to look for.
- Returns:
The streaming info if found, or nullptr.
-
ChunkState *get_by_lower_bound_ts(uint32_t stream_id, const ts_t timestamp)¶
Return the chunk associated with a lower bound timestamp.
- Parameters:
stream_id[in] The stream to look for chunks in.
timestamp[in] The lower bound for the chunk.
- Returns:
The chunk if found, or nullptr.
-
ChunkState *next(uint64_t offset)¶
Return the next chunk identified by the offset.
- Parameters:
offset[in] The offset to return the next chunk for.
- Returns:
The chunk if found, or nullptr.
-
ChunkState *next_by_stream(uint64_t offset)¶
Return the next chunk identified by the offset per stream.
- Parameters:
offset[in] The offset to return the next chunk for.
- Returns:
The chunk if found, or nullptr.
-
ChunkState *first()¶
Return the first chunk.
- Returns:
The chunk if found, or nullptr.
-
size_t size() const¶
Return the size of the chunk pile.
- Returns:
The size of the chunk pile.
-
bool has_message_idx() const¶
Return if there is a message index.
- Returns:
If there is a message index.
-
StreamChunksMap &stream_chunks()¶
Return the stream_id to chunk offset map.
- Returns:
The stream_id to chunk offset map.
-
std::vector<uint64_t> chunk_offsets() const¶
Return the chunks offset vector.
- Returns:
The chunks offset vector.
-
void link_stream_chunks()¶
Builds internal links between ChunkInfoNode per stream.
- Throws:
std::logic_error – exception on non increasing timestamps.
std::logic_error – exception on non existent info.
-
using StreamChunksMap = std::unordered_map<uint32_t, std::shared_ptr<std::vector<uint64_t>>>¶