Class Reader¶
Defined in File reader.h
Inheritance Relationships¶
Base Type¶
public ouster::sdk::osf::ReaderBaseClass ReaderBase
Class Documentation¶
-
class Reader : public ouster::sdk::osf::ReaderBase¶
OSF Reader that simply reads sequentially messages from the OSF file.
Public Functions
-
Reader(std::unique_ptr<OsfFile> osf_file, const error_handler_t &error_handler = default_error_handler)¶
Creates reader from OSF file resource.
- Parameters:
osf_file[in] The OsfFile object to use to read from.
error_handler[in] An optional callback that serves as an error handler.
-
Reader(const std::string &file, const error_handler_t &error_handler = default_error_handler)¶
Creates reader from OSF file name.
- Parameters:
file[in] The OSF file path to read from.
error_handler[in] An optional callback that serves as an error handler.
-
MessagesStreamingRange messages()¶
Reads the messages from the first OSF chunk in sequental order till the end.
Doesn’t support RandomAccess.
- Throws:
std::logic_error – Exception on not having sensor_info.
- Returns:
The MessageStreamingRange object to iterate through the messages.
-
MessagesStreamingRange messages(const ts_t start_ts, const ts_t end_ts)¶
Reads the messages from the first OSF chunk in sequental order till the end.
Doesn’t support RandomAccess.
- Throws:
std::logic_error – Exception on not having sensor_info.
- Parameters:
start_ts[in] Specify the start of the timestamps that should be iterated through.
end_ts[in] Specify the end of the timestamps that should be iterated through.
- Returns:
The MessageStreamingRange object to iterate through the messages.
-
MessagesStreamingRange messages(const std::vector<uint32_t> &stream_ids)¶
Reads the messages from the first OSF chunk in sequental order till the end.
Doesn’t support RandomAccess.
- Throws:
std::logic_error – Exception on not having sensor_info.
- Parameters:
stream_ids[in] Filter the message iteration to specific streams.
- Returns:
The MessageStreamingRange object to iterate through the messages.
-
MessagesStreamingRange messages(const std::vector<uint32_t> &stream_ids, const ts_t start_ts, const ts_t end_ts)¶
Reads the messages from the first OSF chunk in sequental order till the end.
Doesn’t support RandomAccess.
- Throws:
std::logic_error – Exception on not having sensor_info.
- Parameters:
start_ts[in] Specify the start of the timestamps that should be iterated through.
end_ts[in] Specify the end of the timestamps that should be iterated through.
stream_ids[in] Filter the message iteration to specific streams.
- Returns:
The MessageStreamingRange object to iterate through the messages.
-
nonstd::optional<ts_t> ts_by_message_idx(uint32_t stream_id, uint32_t message_idx)¶
Find the timestamp of the message by its index and stream_id.
Requires the OSF with message_counts inside, i.e. has_message_idx() return
True, otherwise return value is always empty (nullopt).- Throws:
std::logic_error – Exception on not having sensor_info.
- Parameters:
stream_id[in] stream id on which the message_idx search is performed
message_idx[in] the message index (i.e. rank/number) to search for
- Returns:
message timestamp that corresponds to the message_idx in the stream_id
-
ChunksRange chunks()¶
Reads chunks and returns the iterator to valid chunks only.
NOTE: Every chunk is read in full and validated. (i.e. it’s not just iterator over chunks index)
- Returns:
The iterator to valid chunks only.
-
Reader(std::unique_ptr<OsfFile> osf_file, const error_handler_t &error_handler = default_error_handler)¶