Class MemoryMappedOsfFile¶
Defined in File memory_mapped_osf_file.h
Inheritance Relationships¶
Base Type¶
public ouster::sdk::osf::OsfFileClass OsfFile
Class Documentation¶
-
class MemoryMappedOsfFile : public ouster::sdk::osf::OsfFile¶
Memory-mapped OSF file implementation.
This class provides an interface to read from an OSF file using memory-mapped I/O, allowing efficient access to the file’s contents without loading the entire file into memory.
Public Functions
-
MemoryMappedOsfFile(const std::string &filename)¶
Construct a memory-mapped view of the given OSF file.
- Parameters:
filename[in] Path to the OSF file to be memory-mapped.
-
~MemoryMappedOsfFile() override¶
-
virtual void close() override¶
Un-maps memory and essentially invalidates the memory addresses that might be captured within MessageRefs and Reader.
-
MemoryMappedOsfFile(MemoryMappedOsfFile&&) noexcept¶
Move constructor.
-
MemoryMappedOsfFile &operator=(MemoryMappedOsfFile&&) noexcept¶
-
virtual OsfBuffer read(OsfOffset offset) override¶
Read a buffer from the OSF file at a given offset.
Reads a contiguous block of data starting at the specified offset within the OSF file.
- Parameters:
offset[in] Byte offset from the beginning of the file.
- Throws:
std::out_of_range – if the offset exceeds file size or is invalid.
- Returns:
An OsfBuffer containing the requested data.
-
virtual OsfBuffer read(OsfOffset base_offset, OsfOffset offset) override¶
Read a buffer from the OSF file relative to a base offset.
Computes the absolute position as
base_offset + offsetand reads data starting from that location.- Parameters:
base_offset[in] Starting reference offset within the file.
offset[in] Relative offset from the base offset.
- Throws:
std::out_of_range – if the offset exceeds file size or is invalid.
- Returns:
An OsfBuffer containing the requested data.
-
inline virtual uint64_t size() const override¶
Returns the size of the OSF file.
- Returns:
The size of the OSF file in bytes.
-
MemoryMappedOsfFile(const std::string &filename)¶