Class StreamOsfFile¶
Defined in File stream_osf_file.h
Inheritance Relationships¶
Base Type¶
public ouster::sdk::osf::OsfFileClass OsfFile
Class Documentation¶
-
class StreamOsfFile : public ouster::sdk::osf::OsfFile¶
OSF file reader using standard file streams.
Provides a stream-based implementation of the
OsfFileinterface, enabling efficient reading of OSF file content without memory-mapping or loading the full file into memory.This implementation uses
std::ifstreamto support seeking and reading arbitrary byte ranges, such as metadata and chunked sensor data.Public Functions
-
StreamOsfFile(const std::string &filename)¶
Construct a new StreamOsfFile from the given filename.
Opens the file for binary input and initializes header and metadata buffers.
- Parameters:
filename[in] Path to the OSF file.
-
~StreamOsfFile() override¶
-
StreamOsfFile(StreamOsfFile&&)¶
Move constructor.
Transfers ownership of file stream and state from another instance.
-
StreamOsfFile &operator=(StreamOsfFile&&)¶
-
virtual void close() override¶
Clears file handle and allocated resources.
See also
ouster::osf::MessageRef, ouster::osf::Reader
-
virtual OsfBuffer read(OsfOffset offset) override¶
Read the following span of bytes (represented by OsfOffset) into the provided OsfBuffer.
- Throws:
std::out_of_range – if the offset exceeds file size or is invalid.
- Parameters:
offset[in] The offset and number of bytes to read.
- Returns:
an OsfBuffer initialized with the data specified by the offset.
-
virtual OsfBuffer read(OsfOffset base_offset, OsfOffset offset) override¶
Read the following span of bytes (represented by OsfOffset) using the provided base offset into the provided OsfBuffer.
- Throws:
std::out_of_range – if the offset exceeds file size or is invalid.
- Parameters:
offset[in] The offset and number of bytes to read.
base_offset[in]
- Returns:
an OsfBuffer initialized with the data specified by the offset.
-
virtual uint64_t size() const override¶
Returns the size of the OSF file.
- Returns:
The size of the OSF file in bytes.
-
StreamOsfFile(const std::string &filename)¶