Class OsfFrameSetSource¶
Defined in File osf_frame_set_source.h
Inheritance Relationships¶
Base Types¶
public ouster::sdk::core::FrameSetSourceClass FrameSetSourceprivate ouster::sdk::impl::FrameSetSourceBuilder< ouster::sdk::core::IoType::OSF, OsfFrameSetSource >
Class Documentation¶
-
class OsfFrameSetSource : public ouster::sdk::core::FrameSetSource, private ouster::sdk::impl::FrameSetSourceBuilder<ouster::sdk::core::IoType::OSF, OsfFrameSetSource>¶
FrameSetSource that produces LidarFrames from a given OSF file.
Public Functions
-
OsfFrameSetSource(const std::string &file, const std::function<void(OsfFrameSetSourceOptions&)> &options = {})¶
open_source compatible constructor
- Parameters:
file[in] OSF file to open
options[in] frame set source options
-
OsfFrameSetSource(const std::string &file, OsfFrameSetSourceOptions options)¶
open_source compatible constructor
- Parameters:
file[in] OSF file to open
options[in] frame set source options
-
virtual ouster::sdk::core::FrameSetIterator begin() const override¶
Provides each frame from all sensors in time order.
- Returns:
start iterator for all sensors
-
virtual ouster::sdk::core::FrameSetIterator begin(int sensor_index) const override¶
Provides frames from a single sensor in time order If idx < 0 provides frames from all sensors.
- Parameters:
sensor_index[in] sensor index
sensor_index[in] sensor index
- Throws:
std::runtime_error – if sensor_idx >= number of sensors
- Returns:
start iterator for the sensor with the given index
-
virtual size_t size() const override¶
The length of the source from begin to end.
For example: If uncollated this is the total number of frames in the source, if collated this is the number of frame collations.
- Throws:
std::runtime_error – if unindexed
- Returns:
length of the source
-
virtual size_t size_hint() const override¶
The approximate length of the source if unindexed, or the real size if indexed.
Live sources or sources with undefined length will return 0.
- Returns:
approximate length of source
-
virtual const std::vector<size_t> &frames_num() const override¶
Get the frame count for each sensor in the file.
- Throws:
std::runtime_error – if unindexed
- Returns:
frame count for each sensor in the file
-
virtual const std::vector<std::vector<std::pair<uint64_t, uint64_t>>> &individual_index() const override¶
timestamp based index of all frames in the file for each sensor, each pair is timestamp followed by global frame index
- Throws:
std::runtime_error – if unindexed
- Returns:
index
-
virtual const std::vector<std::pair<uint64_t, uint64_t>> &full_index() const override¶
timestamp based index of all frames in the file, each pair is timestamp followed by sensor index
- Throws:
std::runtime_error – if unindexed
- Returns:
index
-
virtual bool is_indexed() const override¶
Indicates if the source contains an index for fast random access.
- Returns:
if indexed or not
-
virtual const std::vector<std::shared_ptr<ouster::sdk::core::SensorInfo>> &sensor_info() const override¶
Get the sensor info for each sensor in this dataset.
- Returns:
sensor info for each sensor
-
virtual std::unique_ptr<FrameSetSource> move() override¶
move into a newly allocated item
- Returns:
a unique pointer to a newly allocated
FrameSetSourceinstance containing the moved-from state.
-
virtual bool is_collated() const override¶
Check if the source provides collated frames.
- Returns:
true if collations are provided.
-
virtual bool contains_collations() const override¶
Check if the most underlying source stores collated frames.
- Returns:
true if collations are stored.
-
static std::unique_ptr<core::FrameSetSource> create(const std::vector<std::string> &sources, const FrameSetSourceOptions &options, bool collate, int sensor_idx = -1)¶
open_source compatible factory that handles different collating behaviours.
- Parameters:
sources[in] source filenames
options[in] source options
collate[in] whether to collate the source or not
sensor_idx[in] access specific sensor index in the osf
- Returns:
unique_ptr of FrameSetSource type
-
OsfFrameSetSource(const std::string &file, const std::function<void(OsfFrameSetSourceOptions&)> &options = {})¶