Class StreamingLayoutCW¶
Defined in File layout_streaming.h
Inheritance Relationships¶
Base Type¶
public ouster::sdk::osf::ChunksWriterClass ChunksWriter
Class Documentation¶
-
class StreamingLayoutCW : public ouster::sdk::osf::ChunksWriter¶
Sreaming Layout chunking strategy.
TODO[pb]: sorting TBD as in RFC0018 but first pass should be good enough because usually messages from the same source and of the same type comes sorted from pcap/bag sources.
When messages laid out into chunks in an ordered as they come (not full RFC0018 compliant, see TODO below), with every chunk holding messages exclusively of a single stream_id. Tries not to exceede
chunk_size(if possible). However if a single message size is bigger than specifiedchunk_sizeit’s still recorded.Public Functions
-
StreamingLayoutCW(Writer &writer, uint32_t chunk_size = STREAMING_DEFAULT_CHUNK_SIZE)¶
- Parameters:
writer[in] Writer object for use when writing messages
chunk_size[in] The chunk size to use, this arg is optional.
-
virtual void save_message(const uint32_t stream_id, const ts_t receive_ts, const ts_t sensor_ts, const std::vector<uint8_t> &buf, const std::string &type) override¶
Save a message to a specified stream.
- Parameters:
stream_id[in] The stream id to associate with the message.
receive_ts[in] The receive timestamp for the messages.
sensor_ts[in] The sensor timestamp for the messages.
buf[in] A vector of message buffers to record.
type[in] Message type string of the message being saved.
- Throws:
std::logic_error – Exception on inconsistent timestamps.
-
virtual void finish() override¶
Finish the process of saving messages and write out the stream stats.
-
virtual void flush(uint32_t stream_id) override¶
Flush the latest chunk on this stream to disk.
- Parameters:
stream_id[in] id of the stream to flush
-
virtual uint32_t chunk_size() const override¶
Get the chunksize.
- Returns:
the chunk size
-
const StreamStats &get_stats(uint32_t stream_id) const¶
Get stats for a specific stream;.
- Parameters:
stream_id[in] stream id
- Returns:
StreamStats of selected stream_id
-
StreamingLayoutCW(Writer &writer, uint32_t chunk_size = STREAMING_DEFAULT_CHUNK_SIZE)¶