Struct SlamConfig¶
Defined in File slam_engine.h
Inheritance Relationships¶
Derived Type¶
public ouster::sdk::mapping::LIOSlamConfigStruct LIOSlamConfig
Struct Documentation¶
-
struct SlamConfig¶
Common configuration parameters for SlamEngine implementations.
Subclassed by ouster::sdk::mapping::LIOSlamConfig
Public Members
-
double min_range = 0.0¶
Minimum range of sensor measurements to be considered (meters)
-
double max_range = 150.0¶
Maximum range of sensor measurements to be considered (meters)
-
double voxel_size = 0.0¶
Size of the voxel grid for downsampling.
-
int max_iterations = 500¶
Maximum number of ICP registration iterations.
-
std::string deskew_method = "auto"¶
Deskewing method to be applied.
-
double min_range = 0.0¶