Class PcapReader¶
Defined in File pcap.h
Inheritance Relationships¶
Derived Type¶
public ouster::sdk::pcap::IndexedPcapReaderClass IndexedPcapReader
Class Documentation¶
-
class PcapReader¶
Class for dealing with reading pcap files.
Subclassed by ouster::sdk::pcap::IndexedPcapReader
Public Functions
-
explicit PcapReader(const std::string &file)¶
- Parameters:
file[in] A filepath of the pcap to read
-
PcapReader(const PcapReader &other) = delete¶
-
PcapReader(PcapReader &&other)¶
Move construct from one PcapReader to a new PcapReader.
- Parameters:
other[in] The other PcapReader to move from.
-
PcapReader &operator=(PcapReader &other) = delete¶
-
PcapReader &operator=(PcapReader &&other)¶
Assign move resources from one PcapReader to another.
- Parameters:
other[in] The other PcapReader to move from.
-
virtual ~PcapReader()¶
Destructor for cleaning up after PcapReader.
-
size_t next_packet()¶
Advances to the next packet and returns the size of that packet.
Will also populate data and info for next_packet(), current_data(), current_length(), and current_info()
- Returns:
The size of the packet payload
-
const uint8_t *current_data() const¶
Return the current packets data.
To advance to a new packet please use next_packet() To get the size of the data use current_length()
- Returns:
A pointer to a byte array containing the packet data
-
size_t current_length() const¶
Return the current packets data size.
To advance to a new packet please use next_packet()
- Returns:
The size of the byte array
-
const PacketInfo ¤t_info() const¶
Return the current packets info.
To advance to a new packet please use next_packet()
- Returns:
A packet_info object on the current packet
-
int64_t file_size() const¶
- Returns:
The size of the PCAP file in bytes
-
void reset()¶
Return the read position to the start of the PCAP file.
-
void seek(uint64_t offset)¶
Seek to the position in the file represented by the number of bytes from the beginning of the file.
- Parameters:
offset[in] The position to seek to in bytes, starting from the beginning of the file.
- Pre:
offset must be the offset of a PCAP record header. If any other value is provided, subsequent packet reads from this PcapReader will be invalid until PcapReader::reset is called.
-
int64_t current_offset() const¶
- Throws:
std::runtime_error – if
ftell()orfclose()fails.- Returns:
The current read position (in bytes) within the PCAP file stream.
-
explicit PcapReader(const std::string &file)¶