Function ouster::sdk::sensor::init_logger

Function Documentation

bool ouster::sdk::sensor::init_logger(const std::string &log_level, const std::string &log_file_path = "", bool rotating = false, int max_size_in_bytes = 0, int max_files = 0)

Initializes and configures ouster_client logs.

This method should be invoked only once before calling any other method from the library if the user wants to direct the library log statements to a different medium (other than console which is the default).

Parameters:
  • log_level[in] Control the level of log messages outputed by the client. Valid options are (case-sensitive): “trace”, “debug”, “info”, “warning”, “error”, “critical” and “off”.

  • log_file_path[in] Path to location where log files are stored. The path must be in a location that the process has write access to. If an empty string is provided then the logs will be directed to the console. When an empty string is passed then the rest of parameters are ignored.

  • rotating[in] Configure the log file with rotation, rotation rules are specified through the two following parameters max_size_in_bytes and max_files. If rotating is set to false the following parameters are ignored.

  • max_size_in_bytes[in] Maximum number of bytes to write to a rotating log file before starting a new file. ignored if rotating is set to false.

  • max_files[in] Maximum number of rotating files to accumlate before re-using the first file. ignored if rotating is set to false.

Returns:

true on success, otherwise false.