Override a static IP address

Open in ClaudeOpen in ChatGPT
Override the default dynamic behavior and set a static IP address and optional gateway. __Note:__ The sensor will reset the network configuration after a short sub second delay (to allow for the HTTP response to be sent). After this delay the sensor will only be reachable on the newly set IPv4 address. The sensor needs to be reachable either by link-local or dynamic DHCP configuration or by an existing static IP override from the host reconfiguring the sensor. The sensor may be reset back to using DHCP with `DELETE api/v1/sensor/config`. __Warning:__ If an unreachable network address is set, the sensor will not be accessible. Tools such as avahi-browse, dns-sd, or mDNS browser can help with finding a sensor on a network. Static IP override should only be used in special use cases. DHCP configuration is recommended where possible. __Note:__ Sensor can be accessed on the sensor's self-assigned link-local IPv4 or IPv6 addresses, in case the sensor becomes unreachable on the configured network due to a misconfiguration. To discover the self-assigned link-local IPv4 or IPv6 addresses for a sensor one can use a network sniffer (such as wireshark) on the same network segment as the sensor.

Request

IPv4 Override
IPv4OverrideobjectRequired
Recommended IP address format
OR
IPv4OverrideLegacystringRequired
Deprecated IP address format

Response

No error