Source code for ouster.sdk.viz.accumulators_config
"""
Copyright (c) 2023, Ouster, Inc.
All rights reserved.
Ouster frame accumulation for LidarFrameViz
"""
MAP_MAX_POINTS_NUM: int = 1500000 # 1.5 M default
MAP_SELECT_RATIO: float = 0.001
[docs]
class LidarFrameVizAccumulatorsConfig:
"""Represents configuration for AccumulatorBase implementations used within
LidarFrameVizAccumulators."""
def __init__(self,
accum_max_num: int = 0,
accum_min_dist_meters: float = 0,
accum_min_dist_num: int = 0,
map_enabled: bool = False,
map_select_ratio: float = MAP_SELECT_RATIO,
map_max_points: int = MAP_MAX_POINTS_NUM,
map_overflow_from_start: bool = False):
self._accum_max_num = accum_max_num
self._accum_min_dist_meters = accum_min_dist_meters
self._accum_min_dist_num = accum_min_dist_num
self._map_enabled = map_enabled
self._map_select_ratio = map_select_ratio
self._map_max_points = map_max_points
self._map_overflow_from_start = map_overflow_from_start