Skip to navigation

Get custom profile field metadata

Returns pixel assembler field metadata generated from pixel_assembler_fields.json for building custom UDP lidar profiles (udp_profile_lidar: CUSTOM). Use this endpoint to discover available data views, variants, bit widths, and slot assignments.

  1. GET /sensor/custom_profile/fields — load field metadata
  2. GET /sensor/custom_profile/templates — list built-in UDP lidar profile names
  3. GET /sensor/custom_profile/template/{udp_profile_lidar} — load factory field layout for a built-in profile
  4. GET /sensor/custom_profile?source=staged — read staged custom profile
  5. POST /sensor/custom_profile/validation — validate before staging
  6. POST /sensor/config with target=staged — stage { udp_profile_lidar: "CUSTOM", udp_profile_lidar_custom: <cfg> }
  7. POST /sensor/config?target=active — apply staged config and reinitialize

Response

Pixel assembler field metadata
n_fieldsinteger
max_wordsinteger
word_widthinteger
max_fields_per_wordinteger
fieldslist of objects
data_viewslist of objects

Errors

500
Internal Server Error