Source code for ouster.sdk.viz.mesh
import numpy as np
from ouster.sdk import core
from ouster.sdk.viz import Mesh, Cloud
from ouster.sdk.viz.widgets import ToggleCloud
from ouster.sdk.core import Zrb
from ouster.sdk._bindings.viz import voxel_style_mesh_from_zone_image_pair
[docs]
def mesh_from_stl(simple_mesh, sensor_info: core.SensorInfo, add_faces=True, add_edges=True):
mesh = Mesh.from_simple_mesh(simple_mesh)
mesh.set_edge_rgba((1.0, 0.0, 0.0, 1.0))
return mesh
[docs]
def clouds_from_zrb(viz, zrb: Zrb, xyzlut):
near_image = zrb.near_range_mm
far_image = zrb.far_range_mm
near_xyz = xyzlut(near_image)
near_xyz = near_xyz[near_image > 0]
far_xyz = xyzlut(far_image)
far_xyz = far_xyz[far_image > 0]
near_n_points = near_xyz.shape[0]
far_n_points = far_xyz.shape[0]
near_cloud, far_cloud = (Cloud(near_n_points), Cloud(far_n_points))
near_cloud.set_xyz(np.ascontiguousarray(near_xyz, np.float32))
near_cloud.set_key(np.full(near_n_points, 0.25, dtype=np.float32))
far_cloud.set_xyz(np.ascontiguousarray(far_xyz, np.float32))
far_cloud.set_key(np.full(far_n_points, 0.75, dtype=np.float32))
near_cloud.set_point_size(4)
far_cloud.set_point_size(4)
return ToggleCloud(viz, near_cloud), ToggleCloud(viz, far_cloud)
# TODO[tws] c++
[docs]
def voxel_style_mesh_from_zrb(
zrb: Zrb,
metadata: core.SensorInfo,
voxel_vertices,
add_faces=True, # TODO[tws] remove for now
add_edges=True # remove for now
):
mesh = voxel_style_mesh_from_zone_image_pair(
zrb,
metadata,
voxel_vertices
)
return mesh
[docs]
def load_sensor_info(file_path: str):
with open(file_path) as f:
return core.SensorInfo(f.read())