Skip to navigation

Max Operating Temperatures

Max operating temperatures were calculated through reference tests conducted in Ouster’s thermal chambers. OS0, OS1, and OS2 are tested on HEATSINK-BASE is as shown below:

OS0, OS1 Mounting Image
OS0, OS1 Mounting Image
OS2 Mounting Image
OS2 Mounting Image

The results may vary slightly depending on test conditions such as air temperature, air flow, and sensor mounting.

Rev6 and Prior Sensors with FW v2.5.x

Sensor Max Operating Temperature - Gen 1 OS1 with Legacy Cap

Sensor Part NumberDescriptionConvective AirStagnant Air
840-101xxx-03 (with Push-Pull Connector)Start of Shot Limiting Active (Performance 100% - 70%)Tchassis = 55ºC
Tair = 50ºC
Tchassis = 56ºC
Tair = 40ºC
840-101xxx-02 (with Locking Bayonet Connector)Max Temp Sensor ShutdownTchassis = 65ºC
Tair = 60ºC
Tchassis = 60ºC
Tair = 50ºC

Max Oper. Temp. - Gen2 OS0/1 Rev C with Modular Cap & Locking Bayonet Connector

Sensor Part NumberDescriptionConvective AirStagnant Air
840-102xxx-CStart of Shot Limiting Active (Performance 100% - 70%)Tchassis = 52ºC
Tair = 47ºC
Tchassis = 52ºC
Tair = 37ºC
840-102xxx-CMax Temp Sensor ShutdownTchassis = 65ºC
Tair = 60ºC
Tchassis = 60ºC
Tair = 45ºC

Max Oper. Temp. - Gen2 OS0/1 Rev D/05/06 with Modular Cap & Locking Bayonet Connector

Sensor Part NumberDescriptionConvective AirStagnant Air
840-102xxx-D
840-102xxx-05
840-102xxx-06
Start of Shot Limiting Active (Performance 100% - 70%)Tchassis = 58ºC
Tair = 52ºC
Tchassis = 52ºC
Tair = 37ºC
840-102xxx-D
840-102xxx-05
840-102xxx-06
Max Temp Sensor ShutdownTchassis = 65ºC
Tair = 60ºC
Tchassis = 65ºC
Tair = 50ºC

Without a HEATSINK-BASE, thermal performance decreases by an estimated 4°C

Max Oper. Temp. - Gen2 OS2 Rev D/05/06 with Modular Cap & Locking Bayonet Connector

Sensor Part NumberDescriptionConvective AirStagnant Air
840-102xxx-D
840-102xxx-05
840-102xxx-06
Start of Shot Limiting Active (Performance 100% - 70%)Tchassis = 62ºC
Tair = 52ºC
Tchassis = 62ºC
Tair = 50ºC
840-102xxx-D
840-102xxx-05
840-102xxx-06
Max Temp Sensor ShutdownTchassis = 75ºC
Tair = 62ºC
Tchassis = 71ºC
Tair = 60ºC

Rev7 Sensors with FW v3.1.x

Max Operating Temperature - Gen 2 OS0/1/Dome

Sensor Part NumberDescriptionConvective AirStagnant Air
860-10xxxx-07 OS-0/1Start of Shot Limiting Active (Performance 100% - 70%)Tchassis = 63ºC
Tair = 55ºC
Tchassis = 63ºC
Tair = 43ºC
860-10xxxx-07 OS-0/1Max Temp Sensor ShutdownTchassis = 70ºC
Tair = 62ºC
Tchassis = 70ºC
Tair = 52ºC
860-10xxxx-07 OS-DomeStart of Shot Limiting Active (Performance 100% - 70%)Tchassis = 66ºC
Tair = 56ºC
Tchassis = 64ºC
Tair = 44ºC
860-10xxxx-07 OS-DomeMax Temp Sensor ShutdownTchassis = 70ºC
Tair = 60ºC
Tchassis = 70ºC
Tair = 50ºC

During Ouster’s testing process, we observed solar load reduces the maximum operating temperature by approximately 8ºC. Please refer to Sunshade Concept Design for inspiration on possible solutions.