Important Safety & Legal Information

Open in ClaudeOpen in ChatGPT

All Ouster sensors have been evaluated to be Class 1 laser products per 60825-1: 2014 (Ed. 3) and operate in the 865nm band.

Tous les capteurs Ouster répondent aux critères des produits laser de classe 1, selon la norme IEC 60825-1: 2014 (3ème édition) et émettent dans le domaine de l’infrarouge, à une longueur d’onde de 865nm environ.

FDA 21CFR1040 Notice: All Ouster sensors comply with FDA performance standards for laser products except for deviations pursuant to Laser Notice No. 56, dated January 19, 2018.

Notice FDA 21CFR1040: Tous les capteurs Ouster sont conformes aux exigences de performances établies par la FDA pour les produits laser, à l’exception des écarts en application de l’avis nº56, daté du 19 janvier 2018.

The following safety symbols appear on the product label and in this manual.

Class 1 Laser Product symbol
Class 1 Laser Product
Sharp edges caution symbol
Caution: Sharp Edges
Laser radiation symbol
Laser Radiation
Hot surface symbol
Caution: Hot Surface

CAUTIONS

  • All Ouster sensors are hermetically sealed and non-user-serviceable.
  • Using controls, adjustments, or procedures not specified here may cause hazardous radiation exposure.
  • Use of any Ouster sensor is subject to the Terms of Sale agreed with Ouster or your distributor/integrator, which prohibit:
    • Removing or otherwise opening the sensor housing
    • Inspecting the internals of the sensor
    • Reverse-engineering any part of the sensor
    • Permitting any third party to do any of the foregoing
  • Operating the sensor without its shipped mount, or mounting it on a surface with insufficient thermal capacity, risks overheating under certain conditions.
  • The Ouster sensor uses a modular cap design for flexible mounting and integration.
  • The modular cap increases design flexibility but does not eliminate the need for thermal management. The radial cap is required for proper thermal management—the sensor will not operate correctly without it.
  • Extended operation without a cap causes system errors and overheating. The cap may be replaced with an equivalent thermal solution but cannot be omitted entirely.
  • To use the sensor with a custom mounting solution, contact our Field Application Team for guidance.
  • This product emits Class 1 invisible laser radiation. The entire window is the laser aperture. Although Class 1 lasers are considered eye-safe, avoid prolonged direct viewing and do not use optical instruments to view the laser.
  • When operated in an ambient temperature >40°C, the metallic surfaces of the sensor may be hot enough to potentially cause skin burn. Avoid skin contact with the sensor’s base, lid and the heatsink when the sensor is operated under these conditions. The sensor should not be used in an ambient temperature above 60°C. The maximum safety certified ambient operating temperature is 60°C.

PRECAUTIONS:

  • Tous les capteurs Ouster sont des unité hermétiquement scellée, qui ne peut être entretenue ou modifiée par l’utilisateur.
  • L’utilisation de commandes, de réglages, ou l’exécution de procédures autres que celles spécifiées dans le présent document peuvent entraîner des rayonnements laser dangereux.
  • L’utilisation d’un capteur Ouster est soumise aux conditions de vente signées avec Ouster ou le distributeur/intégrateur, incluant l’interdiction de:
    • Retirer ou ouvrir de quelque façon le boîtier du capteur
    • Analyser les composants internes du capteur
    • Pratiquer la rétro-ingénierie de toute ou partie du capteur
    • Autoriser une tierce personne à mener les actions listées ci-dessus
  • L’utilisation du capteur sans le support (fourni avec les capteur) ou sans contact avec une surface ayant des capacités thermiques adéquates peut entraîner une surchauffe du capteur dans certaines conditions.
  • Ce capteur présente une conception avec un dissipateur thermique supérieur modulaire, ceci pour apporter plus de flexibilité de montage et d’intégration au capteur.
  • Cette conception modulaire augmente la flexibilité de conception mais ne supprime pas le besoin de dissipation thermique au-dessus du capteur. Le dissipateur thermique radial fourni est essentiel à une bonne gestion thermique. Le capteur ne fonctionnera pas correctement sans cette pièce.
  • Une utilisation prolongée du capteur sans le dissipateur thermique supérieur peut résulter à des erreurs système ainsi qu’à une surchauffe du capteur pouvant aller jusqu’à son extinction. Le dissipateur thermique fourni peut être remplacé par une autre solution de dissipation thermique adéquate, mais ne doit pas être simplement retiré.
  • Si vous souhaitez utiliser votre capteur avec une dissipation thermique personnalisée, merci de contacter notre Équipe Support qui pourra répondre à vos questions et vous apporter le support et le conseil nécessaire.
  • Ce produit émet un rayonnement laser invisible de classe 1. L’ouverture de sortie du laser est constituée par la fenêtre du capteur dans sa totalité. Même si les lasers de classe 1 ne sont pas considérés comme dangereux pour les yeux, ne regardez pas directement le rayonnement laser de façon prolongée et n’utilisez pas d’instruments optiques pour observer le rayonnement laser.
  • Lors d’une utilisation à température ambiante supérieure à 40°C, la surface métallique du capteur peut présenter des risques de brûlures pour la peau. Dans ces conditions, il est important d’éviter tout contact avec la partie supérieure, la base ou le dissipateur thermique du capteur. Le capteur ne doit pas être utilisé à une température ambiante supérieure à 60˚C. 60˚C est la température maximale certifiée d’opération sûre du capteur.

Equipment Label: The label—showing model number, serial number, and Class 1 Laser Product classification—is affixed to the underside of the Sensor Enclosure Base. It is visible only after removing the shipped mount. For location details, see the hardware user manual.

L’étiquette de l’équipement, comprenant le modèle, le numéro de série, et la classification du produit laser (ici, classe 1), est apposée au-dessous de la base du boîtier du capteur. Il n’est visible qu’après avoir retiré le diffuseur de chaleur avec lequel le capteur est expédié. L’emplacement est décrit précisément dans le manuel d’utilisation du matériel.

Electromagnetic Compatibility: Ouster sensors comply with FCC 47 CFR Part 15. Operation is subject to two conditions: (1) the device may not cause harmful interference, and (2) the device must accept any interference received, including interference that may cause undesired operation.

Compliance Certifications for Ouster Rev7 Sensors

US/Canada

  • Laser Safety
    • EN/IEC 60825-1:2014 – Class 1 eye safe
    • FDA US 21CFR1040 Notice 56 – Class 1 eye safe
  • Product Safety
    • UL 62368-1 – Safety standard for AV and IT equipment
    • UL 60950-22 – Outdoor use certification
    • CSA-C22.2 No. 62368-1-19 – Canada-specific safety standard for AV and IT equipment
    • CSA-C22.2 No. 60950-22-07 – Outdoor use certification
  • Electromagnetic Compatibility (EMC)
    • FCC 47 CFR Part 15, Subpart B, Class A – Electromagnetic interference compliance for industrial environments

European Union (EU)

  • Laser Safety:
    • EN/IEC 60825-1:2014 – Class 1 eye safe
  • Product Safety:
    • EN/IEC 62368-1 – Safety of AV and IT equipment
  • EMC Standards:
    • EN 55032:2012/AC 2013; CISPR 32:2015 – Electromagnetic emissions for multimedia equipment
    • EN 55035:2017/A11:2020 – Immunity requirements for multimedia equipment
    • EN 61000-3-2:2014 – Harmonic current emissions limits
    • EN 61000-3-3:2013 – Voltage fluctuation and flicker requirements

Korea

  • KS C 9832:2023 – Electromagnetic emissions compliance for multimedia and IT equipment
  • KS C 9835:2019 – Electromagnetic immunity compliance

Australia/New Zealand

  • AS/NZS CISPR 32:2015 – Electromagnetic emissions standard for multimedia equipment

Definition of Symbols on the Sensor label

  • The CE Mark signifies compliance with applicable EU directives for safety, EMC, and environmental standards.
  • The UKCA Mark indicates compliance with applicable UK directives for safety, EMC, and environmental standards.
  • The KCC Mark is displayed on the product to indicate compliance with the South Korean regulatory standards.
  • MET Mark is the symbol of MET Labs, a Nationally Recognized Test Laboratory (NRTL) and indicates compliance to US/Canada product safety standards.
Example label image showing all symbols present
This is an example label image to show all symbols present

Rev7 sensors manufactured prior to May 2024 are identified by a product part number (prod_pn) in the format 860-10xxxx-07. Starting from May 2024, Rev7 sensors use a new prod_pn format OSx-070-xxx-xx.

“Ouster” and Ouster sensors are registered trademarks of Ouster, Inc. and may not be used without express written permission.

If you have any questions about the above points, contact us at legal@ouster.io.

Proper Assembly, Maintenance and Safe Use

Set up any Ouster sensor by following the hardware user manual. Any mounting orientation is acceptable. Each sensor ships with an attached mount suitable for test and normal use within the specified operating conditions. The sensor may also mount to any user-supplied fixture with adequate thermal capacity. Contact Ouster to approve custom mounting arrangements.

Operating the sensor outside the environmental parameters in the relevant datasheet may void the warranty.

On power-up, the sensor boots with the laser disabled. Boot takes ~30 s. After that, the optics subassembly begins spinning, the laser activates, and the sensor operates in the default 1024 x 10 Hz mode if no configuration is saved. A faint red flickering light may be visible behind the optical window when the laser is active.

All Ouster sensors utilize an 865nm infrared laser that is only dimly discernible to the naked eye. The sensor is fully Class 1 eye safe, though Ouster strongly recommends against peering into the optical window at close range while the sensor is operating. Ouster sensors are equipped with a multi-layer series of internal safety interlocks to ensure compliance to Class 1 Laser Eye Safe limits.

All Ouster sensors are hermetically sealed and not user-serviceable. Any attempt to unseal the enclosure risks exposing the operator to hazardous laser radiation.

The sensor can be configured to scan rates and resolutions other than the default 1024 x 10 Hz. All available combinations have been evaluated by an NRTL and remain within the Class 1 Laser Device classification per IEC 60825-1:2014 (Ed. 3).

Assemblage correct et utilisation sûre

Tous les capteurs Ouster s’installe facilement en fixant la base sur un support percé de trous concordants, et en suivant les instructions d’interconnexion décrites dans le manuel d’utilisation du matériel. Toute orientation de montage est acceptable. Chaque capteur est expédié équipé d’un dissipateur de chaleur, utilisable en phase de test et en conditions normales. Néanmoins tout autre support présentant une capacité thermique appropriée pour l’application de l’utilisateur peut être utilisé. Veuillez contacter Ouster dans le cas où un montage spécifique à votre application serait nécessaire.

Toute tentative d’utilisation du capteur en dehors des paramètres environnementaux définis dans la fiche technique de votre capteur Ouster peut entraîner l’annulation de la garantie.

Lorsque le capteur est sous tension, celui-ci démarre et commence son initialisation avec le laser désactivé. Le temps de démarrage est d’environ 30s, après quoi le sous-système optique entre en rotation et le laser est activé, le capteur opère alors dans son mode par défaut de 1024 x 10 Hz. Lorsque le capteur est en marche et que le laser est activé, on peut apercevoir une faible lumière rouge vacillante derrière la vitre teintée. Tous les capteurs Ouster utilisent une longueur d’ondes infra-rouge de 865nm à peine perceptible pour l’œil humain, et le rayonnement laser IR émis est sans danger pour les yeux. Cependant, bien que les rayonnements laser de classe 1 soient sans danger dans des conditions raisonnablement prévisibles, Ouster recommande fortement de ne pas regard er fixement la vitre teintée pendant que le capteur est en marche. Tous les capteurs Ouster sont des unités hermétiquement scellées, qui ne peuvent pas être entretenues, modifiées ou réparées par l’utilisateur. Toute tentative d’ouverture du boîtier a pour risque d’exposer l’opérateur à un rayon-nement laser dangereux.

Les capteurs Ouster sont équipés d’une série de dispositifs de sécurité à plusieurs niveaux, de façon à assurer en toutes circonstances le respect des limites d’irradiance correspondant aux rayonnements lasers de classe 1, sans danger pour les yeux.

L’interface utilisateur du logiciel du capteur peut être utilisée pour configurer le capteur selon un certain nombre de combinaisons de vitesses de balayage et de résolutions autres que les valeurs utilisées par défaut, respectivement de 1024 x 10 Hz.

Sensor Cleaning

All Ouster sensor windows are made from polycarbonate. Depending on the deployment, dust, insects, or layers of mud and debris can accumulate on the window. Follow the procedure below for safe and effective cleaning.

Required materials:

  • Several clean microfiber cloths
  • Warm water
  • Mild liquid dishwashing soap
  • Spray bottle with clean water
  • Spray bottle with mild soapy water
  • 99% isopropyl alcohol
  • Do not get water into the power connector.
  • Do not use hard water when cleaning the sensor.
  • Do not use acetone on the window — it embrittles polycarbonate.
  • Do not wipe dry dirt directly off the sensor. Spray it off with warm water first.

Procedure:

  1. Using 99% isopropyl alcohol on a clean microfiber cloth, wipe away insects, mud, and debris from the sensor.
  2. Spray the sensor with warm, mild soapy water and gently wipe with a clean microfiber cloth. Wipe along the curve of the sensor (with the grain), not top-to-bottom.
  3. Spray the sensor with clean water to rinse off the soap and dry with a fresh microfiber cloth.
  4. Enjoy a clean window.