Lidar Data
Users configure the lidar data packet format via udp_profile_lidar. The default is RNG19_RFL8_SIG16_NIR16.
RNG19_RFL8_SIG16_NIR16— Single Return (default)RNG15_RFL8_NIR8— Low Data RateRNG19_RFL8_SIG16_NIR16_DUAL— Dual ReturnRNG15_RFL8_NIR8_DUAL— Low Data Rate Dual ReturnRNG19_RFL8_SIG16_NIR16_ZONE16— Zone MonitorRNG15_RFL8_NIR8_ZONE16— Zone Monitor Low RateRNG19_RFL8_SIG16_ZONE16_DUAL— Zone Monitor Dual ReturnRNG19_RFL8_SIG16_NIR16_RGB16— RGB Single ReturnRNG19_RFL8_SIG16_NIR16_RGB16_DUAL— RGB Dual ReturnRNG15_RFL8_WIN8— Low Data Rate Window
Overview
Each lidar UDP packet contains a Packet Header, one or more Columns, and a Packet Footer. Each Column contains a Column Header followed by one Channel Data Block per lidar channel. Words are 32 bits, little-endian. By default, lidar UDP data is forwarded to port 7502.
Packet header type is set with the header_type sensor configuration parameter. STANDARD is the default; FUSA is used for functional safety applications.
OS1-MAX sensors (Firmware 4.0+, Rev8) provide 256 lidar channels per column (pixels_per_column = 256). Other OS-series products use 32, 64, or 128 channels. Query GET /api/v1/sensor/metadata/lidar_data_format for the channel count on your sensor.
Packet Header
Both STANDARD and FUSA headers are 256 bits (8 words). The field layout in bits [127:0] is different.
Standard
STANDARD is the default header_type. Packet type is 16 bits. Frame ID is 16 bits and comes before Init ID.
FUSA
Set header_type to FUSA for functional safety applications. The layout differs from Standard in bits [127:0]. Packet type is 8 bits. Init ID comes before a 32-bit Frame ID. Word 2 includes safe_state_id.
The FUSA_RNG15_RFL8_NIR8_DUAL udp_profile_lidar option is deprecated. FUSA profile selection is now controlled by header_type.
In FUSA mode, safe_state_id (word 2, bits [87:80]) carries the sensor functional safety state for safety-critical host systems.
Column Header
Each column begins with a 96-bit (3-word) Column Header.
Channel Block
The diagrams below show the Channel Data Block layout for each profile. The Packet Header, Column Header, and Footer are identical across all profiles.
Calibrated reflectivity has certain hardware requirements. See the Calibrated Reflectivity page for details.
Window field supported in firmware v3.2 or later.
RNG19_RFL8_SIG16_NIR16
All sensors default to this profile. Channel Data Block: 96 bits (3 words), single return.
- Range [19 bit] — Range in mm, 1 mm resolution, max 524 m. Returns 0 if no detection.
- Reflectivity [8 bit] — Calibrated reflectivity.
- Signal [16 bit] — Signal intensity photons.
- NIR [16 bit] — Ambient near-infrared photons.
- Window [8 bit] — Raw near-range signal photons. Indicates potential window blockage regardless of
min_range_threshold_cm.
RNG15_RFL8_NIR8
Channel Data Block: 32 bits (1 word), single return. Smallest packet size and data rate of any profile.
- Range [15 bit] — Range scaled by 8 mm/LSB; max 262 m.
- RSV [1 bit] — Reserved.
- Reflectivity [8 bit] — Calibrated reflectivity.
- NIR [8 bit] — Ambient NIR photons, scaled down by 16× relative to standard profiles.
RNG19_RFL8_SIG16_NIR16_DUAL
Channel Data Block: 128 bits (4 words), dual return. Reports up to 2 returns per beam (strongest and second strongest), enabling detection through semi-transparent obscurants.
Valid for 1024x20 and 2048x10 lidar mode (firmware v3.0.0+).
- Range RET1/2 [19 bit] — Range in mm, max 524 m.
- Reflectivity RET1/2 [8 bit] — Calibrated reflectivity per return.
- Signal RET1/2 [16 bit] — Signal intensity photons per return.
- NIR [16 bit] — Ambient NIR photons.
- Window [8 bit] — Window blockage indicator.
RNG15_RFL8_NIR8_DUAL
Channel Data Block: 64 bits (2 words), dual return.
- Range RET1/2 [15 bit] — Range scaled by 8 mm/LSB; max 262 m.
- RSV [1 bit] — Reserved, per return.
- Reflectivity RET1/2 [8 bit] — Calibrated reflectivity per return.
- NIR [8 bit] — Ambient NIR photons (with first return).
- Window [8 bit] — Window blockage indicator.
RNG19_RFL8_SIG16_NIR16_ZONE16
Zone Monitor lidar profiles introduce zone occupancy data to the channel data block via the ZONE16 field. This field is a 16-bit series of boolean flags indicating if a pixel resides within the physical boundaries of a live monitored Zone.
Unlike Zone Triggers, which depend on point/frame thresholds and occupancy modes, these bits strictly reflect spatial boundaries. The Least Significant Bit (LSB) represents the first live Zone (slot 0, at the start of the UDP packet), while the Most Significant Bit (MSB) represents the last live Zone (slot 15, at the end of the UDP packet). See the Zone Monitor page for zone configuration.
Channel Data Block: 96 bits (3 words), single return.
- Range [19 bit] — Range in mm, 1 mm resolution, max 524 m. Returns 0 if no detection.
- Reflectivity [8 bit] — Calibrated reflectivity.
- Window [8 bit] — Raw near-range signal photons. Indicates potential window blockage regardless of
min_range_threshold_cm. - Signal [16 bit] — Signal intensity photons.
- NIR [16 bit] — Ambient near-infrared photons.
- Zone Occupancy [16 bit] — Bitmask indicating which live zone slots contain this pixel. LSB = slot 0, MSB = slot 15.
RNG15_RFL8_NIR8_ZONE16
Channel Data Block: 64 bits (2 words), single return.
- Range [15 bit] — Range scaled by 8 mm/LSB; max 262 m.
- RSV [1 bit] — Reserved.
- Reflectivity [8 bit] — Calibrated reflectivity.
- NIR [8 bit] — Ambient NIR photons, scaled down by 16× relative to standard profiles.
- Zone Occupancy [16 bit] — Bitmask indicating which live zone slots contain this pixel. LSB = slot 0, MSB = slot 15.
- Window [8 bit] — Raw near-range signal photons. Indicates potential window blockage regardless of
min_range_threshold_cm.
RNG19_RFL8_SIG16_ZONE16_DUAL
Dual-return Zone Monitor profile. Channel Data Block: 128 bits (4 words), dual return.
- Range RET1/2 [19 bit] — Range in mm, max 524 m.
- Reflectivity RET1/2 [8 bit] — Calibrated reflectivity per return.
- Signal RET1/2 [16 bit] — Signal intensity photons per return.
- Zone Occupancy [16 bit] — Bitmask indicating which live zone slots contain this pixel. LSB = slot 0, MSB = slot 15.
- Window [8 bit] — Window blockage indicator.
RNG19_RFL8_SIG16_NIR16_RGB16
Rev8 sensors with Firmware 4.0 or later only.
Channel Data Block: 128 bits (4 words), single return with per-pixel RGB.
- Range [19 bit] — Range in mm, max 524 m.
- Reflectivity [8 bit] — Calibrated reflectivity.
- Signal [16 bit] — Signal intensity photons.
- NIR [16 bit] — Ambient NIR photons.
- RGB Red/Green/Blue [16 bit float each] — Per-pixel color values.
RNG19_RFL8_SIG16_NIR16_RGB16_DUAL
Rev8 sensors with Firmware 4.0 or later only.
Channel Data Block: 160 bits (5 words), dual return with per-pixel RGB.
- Range RET1/2 [19 bit] — Range in mm, max 524 m.
- Reflectivity RET1/2 [8 bit] — Calibrated reflectivity per return.
- Signal RET1/2 [16 bit] — Signal intensity photons per return.
- NIR [16 bit] — Ambient NIR photons.
- RGB Red/Green/Blue [16 bit float each] — Per-pixel color values.
RNG15_RFL8_WIN8
Hidden from the sensor operator UI. Set via HTTP API only. Firmware v3.2 or later.
Same 32-bit (1 word) size as RNG15_RFL8_NIR8 but replaces NIR with a Window field. Use when window blockage detection is the priority and NIR data is not needed.
- Range [15 bit] — Range scaled by 8 mm/LSB; max 262 m.
- RSV [1 bit] — Reserved.
- Reflectivity [8 bit] — Calibrated reflectivity.
- Window [8 bit] — Raw near-range signal photons. Indicates potential window blockage regardless of
min_range_threshold_cm.
Footer
Each packet ends with a 256-bit (8-word) Packet Footer. In Standard mode, words 6–7 contain the E2E CRC64 and words 0–5 are reserved. In FUSA mode, all 8 words carry an HMAC authentication code.
CRC Calculation
The CRC64 is calculated over the full UDP payload excluding the final 64 bits (the encoded CRC), in received bit order:
The CRC64 is encoded little-endian. Reverse the last 8 bytes of the packet before comparing against a locally computed CRC64.
Data Rate Calculation
Packet size in bytes:
With default settings (16 columns per packet):
Where n = pixels_per_column and s = channel data block size in bytes. OS1-MAX defaults to columns_per_packet = 8 at 256 channels.
Packet Size (Bytes), Product vs Profile
Packet Rate (Hz), Product vs Lidar Mode
Data Rate (Mbps) in 2048×10 / 1024×20 Mode