> This page is for Integration Guides, version Rev 7 (default).
> For other versions, use one of these documentation indexes:
> - Rev 7 (default): https://docs.ouster.com/sensor-docs/guides/rev7/llms.txt
> - Rev 8: https://docs.ouster.com/sensor-docs/guides/rev8/llms.txt

> For clean Markdown of any page, append .md to the page URL.
> For a complete documentation index, see https://docs.ouster.com/sensor-docs/llms.txt.
> For AI client integration (Claude Code, Cursor, etc.), connect to the MCP server at https://docs.ouster.com/sensor-docs/_mcp/server.

# Max Operating Temperatures

> Maximum chassis and air operating temperatures for Ouster sensor hardware revisions with firmware v2.5.x and v3.1.x.

Max operating temperatures were calculated through reference tests conducted in Ouster's thermal chambers. OS0, OS1, and OS2 are tested on **HEATSINK-BASE** is as shown below:

![OS0, OS1 Mounting Image](/sensor-docs/_fern-files/_img/499353df81444c5ec368c73589c4694e16d41f218982b7afc9a2250a444f264e.webp)

OS0, OS1 Mounting Image

![OS2 Mounting Image](/sensor-docs/_fern-files/_img/b67c101daecd15c9b6c6f2f4fe38a8be3552049d64eb1dcef9d7a5f947f93a60.webp)

OS2 Mounting Image

The results may vary slightly depending on test conditions such as air temperature, air flow, and sensor mounting.

## Rev6 and Prior Sensors with FW v2.5.x

**Sensor Max Operating Temperature - Gen 1 OS1 with Legacy Cap**

| Sensor Part Number                             | Description                                            | Convective Air              | Stagnant Air                |
| ---------------------------------------------- | ------------------------------------------------------ | --------------------------- | --------------------------- |
| 840-101xxx-03 (with Push-Pull Connector)       | Start of Shot Limiting Active (Performance 100% - 70%) | Tchassis = 55ºC Tair = 50ºC | Tchassis = 56ºC Tair = 40ºC |
| 840-101xxx-02 (with Locking Bayonet Connector) | Max Temp Sensor Shutdown                               | Tchassis = 65ºC Tair = 60ºC | Tchassis = 60ºC Tair = 50ºC |

**Max Oper. Temp. - Gen2 OS0/1 Rev C with Modular Cap & Locking Bayonet Connector**

| Sensor Part Number | Description                                            | Convective Air              | Stagnant Air                |
| ------------------ | ------------------------------------------------------ | --------------------------- | --------------------------- |
| 840-102xxx-C       | Start of Shot Limiting Active (Performance 100% - 70%) | Tchassis = 52ºC Tair = 47ºC | Tchassis = 52ºC Tair = 37ºC |
| 840-102xxx-C       | Max Temp Sensor Shutdown                               | Tchassis = 65ºC Tair = 60ºC | Tchassis = 60ºC Tair = 45ºC |

**Max Oper. Temp. - Gen2 OS0/1 Rev D/05/06 with Modular Cap & Locking Bayonet Connector**

| Sensor Part Number                       | Description                                            | Convective Air              | Stagnant Air                |
| ---------------------------------------- | ------------------------------------------------------ | --------------------------- | --------------------------- |
| 840-102xxx-D 840-102xxx-05 840-102xxx-06 | Start of Shot Limiting Active (Performance 100% - 70%) | Tchassis = 58ºC Tair = 52ºC | Tchassis = 52ºC Tair = 37ºC |
| 840-102xxx-D 840-102xxx-05 840-102xxx-06 | Max Temp Sensor Shutdown                               | Tchassis = 65ºC Tair = 60ºC | Tchassis = 65ºC Tair = 50ºC |

> **Note**
>
> Without a HEATSINK-BASE, thermal performance decreases by an estimated 4°C

**Max Oper. Temp. - Gen2 OS2 Rev D/05/06 with Modular Cap & Locking Bayonet Connector**

| Sensor Part Number                       | Description                                            | Convective Air              | Stagnant Air                |
| ---------------------------------------- | ------------------------------------------------------ | --------------------------- | --------------------------- |
| 840-102xxx-D 840-102xxx-05 840-102xxx-06 | Start of Shot Limiting Active (Performance 100% - 70%) | Tchassis = 62ºC Tair = 52ºC | Tchassis = 62ºC Tair = 50ºC |
| 840-102xxx-D 840-102xxx-05 840-102xxx-06 | Max Temp Sensor Shutdown                               | Tchassis = 75ºC Tair = 62ºC | Tchassis = 71ºC Tair = 60ºC |

## Rev7 Sensors with FW v3.1.x

**Max Operating Temperature - Gen 2 OS0/1/Dome**

| Sensor Part Number    | Description                                            | Convective Air              | Stagnant Air                |
| --------------------- | ------------------------------------------------------ | --------------------------- | --------------------------- |
| 860-10xxxx-07 OS-0/1  | Start of Shot Limiting Active (Performance 100% - 70%) | Tchassis = 63ºC Tair = 55ºC | Tchassis = 63ºC Tair = 43ºC |
| 860-10xxxx-07 OS-0/1  | Max Temp Sensor Shutdown                               | Tchassis = 70ºC Tair = 62ºC | Tchassis = 70ºC Tair = 52ºC |
| 860-10xxxx-07 OS-Dome | Start of Shot Limiting Active (Performance 100% - 70%) | Tchassis = 66ºC Tair = 56ºC | Tchassis = 64ºC Tair = 44ºC |
| 860-10xxxx-07 OS-Dome | Max Temp Sensor Shutdown                               | Tchassis = 70ºC Tair = 60ºC | Tchassis = 70ºC Tair = 50ºC |

> **Note**
>
> During Ouster's testing process, we observed solar load reduces the maximum operating temperature by approximately 8ºC. Please refer to [Sunshade Concept Design](/sensor-docs/guides/thermal-alerts#sunshade-concept-design) for inspiration on possible solutions.