# Minimum Range Threshold

> Extend the sensor's near-field detection all the way to the sensor window.

`min_range_threshold_cm` was added in FW v3.1. It reduces the minimum range of the sensor, enabling detection all the way up to the sensor window.

Prior generations had a hardware-imposed minimum range. Rev 7 sensors remove that limitation. Users can now eliminate the near-field blind zone and extend the field of view (FOV) all the way to the sensor window, with the minimum range configurable for the specific deployment (valid values: `0 cm`, `30 cm`, `50 cm`).

#### Configuring min_range

Set the parameter via the HTTP API ([`POST /api/v1/sensor/config`](/sensor-docs/firmware/api-reference#sensor-configuration); see `min_range_threshold_cm` in the request body schema in the [API reference](/sensor-docs/firmware/api-reference#sensor-configuration)):

* `0 cm` (sensor window) — full range from window to max range. Recommended when objects can be expected within 50 cm of the sensor.
* `30 cm` — matches the legacy minimum range of Rev 6 and earlier sensors.
* `50 cm` (default for Rev 7 and later) — standard configuration for most applications.

> **Note**
>
> When `min_range_threshold_cm` is set to 30 cm or less, Ouster recommends setting `return_order` to `FARTHEST_TO_NEAREST`, especially when `udp_profile_lidar` is also set to a single-return profile. For best performance below 50 cm, keep the sensor window clean.

#### Use Cases

* **Vehicle applications:** Tune the minimum range based on nearby-object detection to reduce false positives near the vehicle body and improve obstacle response.
* **Customized sensing:** In robotics, drones, or other applications with known ranges of interest, a tighter minimum range improves precision and efficiency.
* **Environmental adaptability:** In crowded spaces or highly reflective environments, adjusting the minimum range improves performance and accuracy.
* **Filtering unwanted detections:** Focus on relevant objects within the FOV by suppressing the near field. Particularly useful in complex operating environments.