# Cold Start

> How Ouster sensors self-heat at low temperatures before entering normal operation.

Cold-start allows the sensor to self-heat before entering normal operation when it detects a low environmental temperature.

> **Note**
>
> For Rev 7 Sensors, please use FW 3.0.0 and later.

#### Hardware Requirements

Gen 1 sensors are not cold-start-compatible on any firmware. All sensors enter the warmup state at low temperatures, but only Gen 2 sensors successfully exit warmup into normal operating state.

#### Cold Start Operation

No configuration change is required. The sensor automatically warms up at the cold end of its operating temperature range.

| Product Line | Min Temp Specs                                                                                                         |
| ------------ | ---------------------------------------------------------------------------------------------------------------------- |
| OS0          | \* -40°C min operating temp \* 8 mins to `SENSOR_RUNNING` \* 12 mins to lasers at temp (full range) \* 28W peak power  |
| OS1          | \* -40°C min operating temp \* 8 mins to `SENSOR_RUNNING` \* 12 mins to lasers at temp (full range) \* 28W peak power  |
| OS1-MAX      | \* Same cold-start behavior as OS1 \* Requires firmware v4.0 or later (Rev8)                                           |
| OS2          | \* -20°C min operating temp \* 15 mins to `SENSOR_RUNNING` \* 15 mins to lasers at temp (full range) \* 30W peak power |

#### Indications and Alerts

During cold start, the sensor emits a `"WARMUP"` status to indicate it is in the warmup phase.

```shell
curl -i http://os-991234567890.local/api/v1/sensor/metadata/sensor_info
```

```json
{
  "build_date": "2023-1-15T15:56:07Z",
  "build_rev": "v3.0.0",
  "image_rev": "ousteros-image-prod-bootes-v3.0.0+0123456789",
  "initialization_id": 9599937,
  "prod_line": "OS-1-128",
  "prod_pn": "860-000000-00",
  "prod_sn": "991234567890",
  "status": "WARMUP"
}
```

The following alerts are related to cold start:

| ID         | Category     | Level   | Description                                                                                                                                                                                    |
| ---------- | ------------ | ------- | ---------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- |
| 0x01000053 | WARMUP_ISSUE | ERROR   | Sensor warmup process has failed. Unit is shutting down. Check that operating conditions are within bounds. Contact [Ouster support](https://ouster.com/tech-support) with a diagnostics file. |
| 0x0100004F | WARMUP_ISSUE | WARNING | Sensor warmup is taking longer than expected. Ensure the sensor is thermally constrained per requirements. Contact [Ouster support](https://ouster.com/tech-support) with a diagnostics file.  |