Firmware v4.0.0
Firmware versions 4.0 and later are only compatible on OS0, OS1, OSDome, and OS1-MAX hardware versions Rev8 and later. Refer to firmware 3.x or earlier if you have Rev7 OS0/OS1/OS2, or earlier generation sensors.
Firmware v4.0.0
Date: July 2026
Added
Firmware v3.2.0
Firmware versions 3.0 and later are only compatible on OS0, OS1, and OSDome hardware versions Rev7 and later. Refer to firmware 2.x or earlier if you have Rev7 OS2, Rev 06 OS0/OS1/OS2, or earlier generation sensors.
Firmware v3.2.0
Date: February 2026
Added
Firmware v3.1.0
Firmware versions 3.0 and later are only compatible on OS0, OS1, and OSDome hardware versions Rev7 and later. Refer to firmware 2.x or earlier if you have Rev7 OS2, Rev 06 OS0/OS1/OS2, or earlier generation sensors.
Firmware v3.1.0
Date: May 2024
Added
Firmware v3.0.1
Date: February 2023
Updated
beam_to_lidar_transformfor Rev7 OS0 and OS1 sensors.lidar_to_sensor_transformfor Rev7 OSDOME sensors.
Added
Firmware v3.0.0
Date: January 2023
Fixed
- Bug fix in High Input Voltage Alert behavior.
- Bug in keep-alive behavior for HTTP 1.1.
- Bug fix in
get_lidar_data_format.
Improvements